Menu Search

Display Grip 70.0 mm 20.0 mm PP Yellow

Display Clip is designed to hold displays and marketing materials together, but the tag is not included. The flexible material has the capacity to accommodate varying print thicknesses. It features a T-shape design and helps to organise items as well as secure them. Yellow and made from PP.
Essentra Part Number:

10117224

Manufacturer Part Number:

028000226811

6260 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 0.2891
250 - 999 £ 0.282
1000 + £ 0.2763
Standard pack: 50

Order in multiple of 50

Total price:

£ 14.46

50 x £ 0.2891

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Polypropylene
Mounting Method Clip On
Hole Size 6.0 mm
Length 70.0 mm
Maximum Compatible Material Thickness 11.0 mm
Overall Length 70.0 mm
Overall Width 20.0 mm
Thickness 1.4 mm
Commodity Code 3926909790
Width 20.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us