Quantity | Unit price |
---|---|
50 - 249 | £ 0.3299 |
250 - 999 | £ 0.3231 |
1000 + | £ 0.3162 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Green |
---|---|
Full Material | Polypropylene |
Mounting Method | Clip On |
Hole Size | 6.0 mm |
Hole Size | 0.236 in |
Length | 70.0 mm |
Length | 2.756 in |
Maximum Compatible Material Thickness | 11.0 mm |
Maximum Compatible Material Thickness | 0.433 in |
Overall Length | 70.0 mm |
Overall Length | 2.756 in |
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Thickness | 1.3 mm |
Thickness | 0.051 in |
Commodity Code | 3926909790 |
Width | 20.0 mm |
Width | 0.787 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue