10276143
494327
| Quantity | Unit price |
|---|---|
| 100 + | £ 4.1559 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| W | 18.0 mm |
|---|---|
| W | 0.709 in |
| d1 | 26.0 mm |
| d1 | 1.024 in |
| d2 | 1.102 in |
| d2 | 28.0 mm |
| Mount Style | Slip-On |
| Colour | Natural |
| Material | Stainless steel AISI 304/W4 |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue