Menu Search

Swivel Hoist Ring

In production

Forged one-piece alloy steel rings with minimum tensile strength of 180,000 psi. Black oxide finish aids corrosion resistance. They retain the same rated load from 0 to 90 from the bolt axis. 360 swivel and 180 pivot under load. These Heavy Duty Hoist Rings meet Military specification no. MIL-STD 209 and meets ANSI/ASME B30.26. Minimum design factor: 5:1. They have been magnetic particle inspected per ASTM 1444. To meet maximum load capacities, high strength screws must be used. Never exceed maximum load rating.

Safety Engineered Hoist Rings retain the same rated load from 0 to 90 from the bolt axis. 360 swivel and 180 pivot under load. Design Factor: 5:1. The Alloy steel version have a minimum tensile strength of 180,000 psi, are magnetic particle inspected per ASTM 1444 & have a black oxide finish which aids corrosion resistance. The Stainless Steel 300 versions are NDT: 100% liquid penetrant tested per MIL-STD-50032, ASTME 1417, purification process: clean and passivate per ASTM A 967, QQ-P-35 Type II. To meet maximum load capacities, high strength screws must be used. Never exceed maximum load rating.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
34 results
Product SKUs information
Item Code Price range Availability Bolt Thread Torque Limit Bolt Length Thread Length Load Capacity Overall Height View
£ 233.3756 - £ 233.3756 Request the lead time here
M8-1.25
9.5 Nm
43.2 mm
17.0 mm
400.0 kg
84.8 mm
£ 233.3756 - £ 233.3756 Request the lead time here
M10-1.5
16.0 Nm
45.1 mm
17.0 mm
450.0 kg
84.8 mm
£ 279.6922 - £ 279.6922 Request the lead time here
M16-2.0
80.0 Nm
17.8 mm
24.0 mm
1900.0 kg
145.4 mm
497662 £ 279.6922 - £ 279.6922 Request the lead time here
M12-1.75
37.0 Nm
62.0 mm
19.0 mm
1050.0 kg
140.4 mm
£ 611.0233 - £ 611.0233 Request the lead time here
M20-2.5
135.0 Nm
92.4 mm
29.0 mm
3000.0 kg
194.8 mm
£ 739.5369 - £ 739.5369 Request the lead time here
M12-1.75
18.5 Nm
62.0 mm
19.0 mm
525.0 kg
140.4 mm
£ 1,186.4302 - £ 1,186.4302 Request the lead time here
M20-2.5
67.5 Nm
92.4 mm
29.0 mm
1500.0 kg
194.8 mm
£ 752.0436 - £ 752.0436 Request the lead time here
M20-2.5
67.5 Nm
81.0 mm
30.0 mm
1100.0 kg
151.4 mm
£ 155.6532 - £ 155.6532 Request the lead time here
M8
9.5 Nm
53.4 mm
21.0 mm
400.0 kg
103.0 mm
£ 155.6532 - £ 155.6532 Request the lead time here
M8
9.5 Nm
48.4 mm
16.0 mm
400.0 kg
98.0 mm
£ 611.0233 - £ 611.0233 Request the lead time here
M24-3.0
311.0 Nm
101.4 mm
34.0 mm
4200.0 kg
199.8 mm
£ 739.5369 - £ 739.5369 Request the lead time here
M16-2.0
40.0 Nm
71.0 mm
24.0 mm
950.0 kg
145.4 mm
497664 £ 284.403 - £ 284.403 Request the lead time here
M20-2.5
135.0 Nm
81.0 mm
30.0 mm
2200.0 kg
151.4 mm
£ 611.2178 - £ 611.2178 Request the lead time here
M10-1.5
8.0 Nm
45.1 mm
17.0 mm
225.0 kg
84.8 mm
£ 611.2178 - £ 611.2178 Request the lead time here
M8-1.25
4.8 Nm
43.2 mm
17.0 mm
200.0 kg
84.8 mm
£ 877.6946 - £ 877.6946 Request the lead time here
M16-2.0
40.0 Nm
71.2 mm
24.0 mm
950.0 kg
194.6 mm
£ 1,186.4302 - £ 1,186.4302 Request the lead time here
M24-3.0
155.5 Nm
101.4 mm
34.0 mm
2100.0 kg
199.8 mm
£ 188.6015 - £ 188.6015 Request the lead time here
M12
37.0 Nm
75.8 mm
25.0 mm
1050.0 kg
159.9 mm
£ 155.6532 - £ 155.6532 Request the lead time here
M10
16.0 Nm
50.4 mm
16.0 mm
450.0 kg
98.0 mm
£ 155.6532 - £ 155.6532 Request the lead time here
M10
16.0 Nm
60.4 mm
26.0 mm
450.0 kg
108.0 mm
  • of 2
Hoist Ring 400.0 kg 84.8 mm M8-1.25 17.0 mm Black

497660

Price Range
£ 233.3756 - £ 233.3756

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M8-1.25
  • Load Capacity
    400.0 kg
  • Full Material
    Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    9.5 mm
Hoist Ring 450.0 kg 84.8 mm M10-1.5 17.0 mm Black

497661

Price Range
£ 233.3756 - £ 233.3756

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M10-1.5
  • Load Capacity
    450.0 kg
  • Full Material
    Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    9.5 mm
Hoist Ring 1900.0 kg 145.4 mm M16-2.0 24.0 mm Black

497663

Price Range
£ 279.6922 - £ 279.6922

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M16-2.0
  • Load Capacity
    1900.0 kg
  • Full Material
    Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    19.0 mm
Hoist Ring 1050.0 kg 140.4 mm M12-1.75 19.0 mm Black

497662

Price Range
£ 279.6922 - £ 279.6922

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M12-1.75
  • Load Capacity
    1050.0 kg
  • Full Material
    Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    19.0 mm
Hoist Ring 3000.0 kg 194.8 mm M20-2.5 29.0 mm Black

497665

Price Range
£ 611.0233 - £ 611.0233

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M20-2.5
  • Load Capacity
    3000.0 kg
  • Full Material
    Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    25.4 mm
Hoist Ring 525.0 kg 140.4 mm M12-1.75 19.0 mm Natural

497669

Price Range
£ 739.5369 - £ 739.5369

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M12-1.75
  • Load Capacity
    525.0 kg
  • Full Material
    300 Stainless Steel
  • Finish
    Stainless Steel
  • Ring Diameter
    19.0 mm
Hoist Ring 1500.0 kg 194.8 mm M20-2.5 29.0 mm Natural

497673

Price Range
£ 1,186.4302 - £ 1,186.4302

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M20-2.5
  • Load Capacity
    1500.0 kg
  • Full Material
    300 Stainless Steel
  • Finish
    Stainless Steel
  • Ring Diameter
    25.4 mm
Hoist Ring 1100.0 kg 151.4 mm M20-2.5 30.0 mm Natural

497672

Price Range
£ 752.0436 - £ 752.0436

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M20-2.5
  • Load Capacity
    1100.0 kg
  • Full Material
    300 Stainless Steel
  • Finish
    Stainless Steel
  • Ring Diameter
    19.0 mm
Hoist Ring 400.0 kg 103.0 mm M8 21.0 mm Black

497681

Price Range
£ 155.6532 - £ 155.6532

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M8
  • Load Capacity
    400.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    11.1 mm
Hoist Ring 400.0 kg 98.0 mm M8 16.0 mm Black

497680

Price Range
£ 155.6532 - £ 155.6532

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M8
  • Load Capacity
    400.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    11.1 mm
Hoist Ring 4200.0 kg 199.8 mm M24-3.0 34.0 mm Black

497666

Price Range
£ 611.0233 - £ 611.0233

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M24-3.0
  • Load Capacity
    4200.0 kg
  • Full Material
    Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    25.4 mm
Hoist Ring 950.0 kg 145.4 mm M16-2.0 24.0 mm Natural

497670

Price Range
£ 739.5369 - £ 739.5369

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M16-2.0
  • Load Capacity
    950.0 kg
  • Full Material
    300 Stainless Steel
  • Finish
    Stainless Steel
  • Ring Diameter
    19.0 mm
Hoist Ring 2200.0 kg 151.4 mm M20-2.5 30.0 mm Black

497664

Price Range
£ 284.403 - £ 284.403

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M20-2.5
  • Load Capacity
    2200.0 kg
  • Full Material
    Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    19.0 mm
Hoist Ring 225.0 kg 84.8 mm M10-1.5 17.0 mm Natural

497668

Price Range
£ 611.2178 - £ 611.2178

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M10-1.5
  • Load Capacity
    225.0 kg
  • Full Material
    300 Stainless Steel
  • Finish
    Stainless Steel
  • Ring Diameter
    9.5 mm
Hoist Ring 200.0 kg 84.8 mm M8-1.25 17.0 mm Natural

497667

Price Range
£ 611.2178 - £ 611.2178

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M8-1.25
  • Load Capacity
    200.0 kg
  • Full Material
    300 Stainless Steel
  • Finish
    Stainless Steel
  • Ring Diameter
    9.5 mm
Hoist Ring 950.0 kg 194.6 mm M16-2.0 24.0 mm Natural

497671

Price Range
£ 877.6946 - £ 877.6946

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M16-2.0
  • Load Capacity
    950.0 kg
  • Full Material
    300 Stainless Steel
  • Finish
    Stainless Steel
  • Ring Diameter
    19.0 mm
Hoist Ring 2100.0 kg 199.8 mm M24-3.0 34.0 mm Natural

497674

Price Range
£ 1,186.4302 - £ 1,186.4302

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M24-3.0
  • Load Capacity
    2100.0 kg
  • Full Material
    300 Stainless Steel
  • Finish
    Stainless Steel
  • Ring Diameter
    25.4 mm
Hoist Ring 1050.0 kg 159.9 mm M12 25.0 mm Black

497685

Price Range
£ 188.6015 - £ 188.6015

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M12
  • Load Capacity
    1050.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    19.1 mm
Hoist Ring 450.0 kg 98.0 mm M10 16.0 mm Black

497682

Price Range
£ 155.6532 - £ 155.6532

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M10
  • Load Capacity
    450.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    11.1 mm
Hoist Ring 450.0 kg 108.0 mm M10 26.0 mm Black

497683

Price Range
£ 155.6532 - £ 155.6532

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M10
  • Load Capacity
    450.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    11.1 mm