Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Forged one-piece alloy steel rings with minimum tensile strength of 180,000 psi. Black oxide finish aids corrosion resistance. They retain the same rated load from 0 to 90 from the bolt axis. 360 swivel and 180 pivot under load. These Heavy Duty Hoist Rings meet Military specification no. MIL-STD 209 and meets ANSI/ASME B30.26. Minimum design factor: 5:1. They have been magnetic particle inspected per ASTM 1444. To meet maximum load capacities, high strength screws must be used. Never exceed maximum load rating.
Safety Engineered Hoist Rings retain the same rated load from 0 to 90 from the bolt axis. 360 swivel and 180 pivot under load. Design Factor: 5:1. The Alloy steel version have a minimum tensile strength of 180,000 psi, are magnetic particle inspected per ASTM 1444 & have a black oxide finish which aids corrosion resistance. The Stainless Steel 300 versions are NDT: 100% liquid penetrant tested per MIL-STD-50032, ASTME 1417, purification process: clean and passivate per ASTM A 967, QQ-P-35 Type II. To meet maximum load capacities, high strength screws must be used. Never exceed maximum load rating.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bolt Thread | Torque Limit | Bolt Length | Thread Length | Load Capacity | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
M10-1.5
|
16.0 Nm
16.0 Nm
|
1.776 in
45.1 mm
|
0.669 in
17.0 mm
|
450.0 kg
450.0 kg
|
3.339 in
84.8 mm
|
|||
| Request the lead time here |
M24-3.0
|
311.0 Nm
311.0 Nm
|
3.992 in
101.4 mm
|
1.339 in
34.0 mm
|
4200.0 kg
4200.0 kg
|
7.866 in
199.8 mm
|
|||
| Request the lead time here |
M16-2.0
|
40.0 Nm
40.0 Nm
|
2.795 in
71.0 mm
|
0.945 in
24.0 mm
|
950.0 kg
950.0 kg
|
5.724 in
145.4 mm
|
|||
| Request the lead time here |
M8-1.25
|
9.5 Nm
9.5 Nm
|
1.701 in
43.2 mm
|
0.669 in
17.0 mm
|
400.0 kg
400.0 kg
|
3.339 in
84.8 mm
|
|||
| Request the lead time here |
M10-1.5
|
8.0 Nm
8.0 Nm
|
1.776 in
45.1 mm
|
0.669 in
17.0 mm
|
225.0 kg
225.0 kg
|
3.339 in
84.8 mm
|
|||
| Request the lead time here |
M20-2.5
|
67.5 Nm
67.5 Nm
|
3.189 in
81.0 mm
|
1.181 in
30.0 mm
|
1100.0 kg
1100.0 kg
|
5.961 in
151.4 mm
|
|||
| Request the lead time here |
M8-1.25
|
4.8 Nm
4.8 Nm
|
1.701 in
43.2 mm
|
0.669 in
17.0 mm
|
200.0 kg
200.0 kg
|
3.339 in
84.8 mm
|
|||
| Request the lead time here |
M16-2.0
|
40.0 Nm
40.0 Nm
|
2.803 in
71.2 mm
|
0.945 in
24.0 mm
|
950.0 kg
950.0 kg
|
7.661 in
194.6 mm
|
|||
| Request the lead time here |
M24-3.0
|
155.5 Nm
155.5 Nm
|
3.992 in
101.4 mm
|
1.339 in
34.0 mm
|
2100.0 kg
2100.0 kg
|
7.866 in
199.8 mm
|
|||
| Request the lead time here |
M16
|
80.0 Nm
80.0 Nm
|
3.102 in
78.8 mm
|
0.984 in
25.0 mm
|
1900.0 kg
1900.0 kg
|
7.858 in
199.6 mm
|
|||
| 10395981 | Request the lead time here |
M20-2.5
|
135.0 Nm
135.0 Nm
|
3.189 in
81.0 mm
|
1.181 in
30.0 mm
|
2200.0 kg
2200.0 kg
|
5.961 in
151.4 mm
|
||
| Request the lead time here |
M10
|
16.0 Nm
16.0 Nm
|
2.378 in
60.4 mm
|
1.024 in
26.0 mm
|
450.0 kg
450.0 kg
|
4.252 in
108.0 mm
|
|||
| Request the lead time here |
M8
|
9.5 Nm
9.5 Nm
|
1.906 in
48.4 mm
|
0.63 in
16.0 mm
|
400.0 kg
400.0 kg
|
3.858 in
98.0 mm
|
|||
| Request the lead time here |
M12-1.75
|
18.5 Nm
18.5 Nm
|
2.441 in
62.0 mm
|
0.748 in
19.0 mm
|
525.0 kg
525.0 kg
|
5.528 in
140.4 mm
|
|||
| Request the lead time here |
M12
|
37.0 Nm
37.0 Nm
|
2.984 in
75.8 mm
|
0.984 in
25.0 mm
|
1050.0 kg
1050.0 kg
|
7.858 in
199.6 mm
|
|||
| Request the lead time here |
M12
|
37.0 Nm
37.0 Nm
|
3.378 in
85.8 mm
|
1.26 in
32.0 mm
|
1050.0 kg
1050.0 kg
|
8.134 in
206.6 mm
|
|||
| Request the lead time here |
M16
|
80.0 Nm
80.0 Nm
|
3.378 in
85.8 mm
|
1.26 in
32.0 mm
|
1900.0 kg
1900.0 kg
|
8.134 in
206.6 mm
|
|||
| Request the lead time here |
M20
|
135.0 Nm
135.0 Nm
|
3.744 in
95.1 mm
|
1.496 in
38.0 mm
|
2200.0 kg
2200.0 kg
|
8.37 in
212.6 mm
|
|||
| Request the lead time here |
M20
|
135.0 Nm
135.0 Nm
|
3.22 in
81.8 mm
|
0.984 in
25.0 mm
|
2200.0 kg
2200.0 kg
|
6.283 in
159.6 mm
|
|||
| Request the lead time here |
M20
|
135.0 Nm
135.0 Nm
|
3.941 in
100.1 mm
|
1.102 in
28.0 mm
|
3000.0 kg
3000.0 kg
|
8.472 in
215.2 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue