| Quantity | Unit price |
|---|---|
| 5 - 149 | £ 15.0814 |
| 150 + | £ 14.7837 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M8 |
|---|---|
| Overall Length | 65.0 mm |
| Overall Length | 2.559 in |
| Thread Length | 1.961 in |
| Thread Length | 49.8 mm |
| Head Diameter | 20.0 mm |
| Head Diameter | 0.787 in |
| Tip Shape | Flat |
| Cap Style | Swivel Foot |
| Commodity Code | 7318153590 |
| Spindle Material | Steel |
| Cap Diameter | 0.787 in |
| Cap Diameter | 20.0 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue