| Quantity | Unit price |
|---|---|
| 1 + | £ 52.1592 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Bore Diameter | 0.984 in |
|---|---|
| Bore Diameter | 25.0 mm |
| Outside Diameter | 0.787 in |
| Outside Diameter | 20.0 mm |
| Colour | Grey |
| Compatible Tube Shape | Circle |
| Commodity Code | 7609000090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue