| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 51.3729 |
| 10 - 39 | £ 24.7058 |
| 40 + | £ 24.2096 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter | 22.0 mm |
|---|---|
| Hole Diameter | 0.866 in |
| Colour | Yellow |
| Circuit Arrangement Type | AC/ DC |
| Width | 30.0 mm |
| Width | 1.181 in |
| Height | 48.0 mm |
| Height | 1.89 in |
| Type | Pilot Light |
| Temperature Range | 5 - 158 °F |
| Temperature Range | -15 - 70 °C |
| Button Type | LED Pilot Light |
| Commodity Code | 8536508090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue