Menu Search

Pilot Light AC/ DC 5 - 15 mA Yellow Pilot Light

IP65 yellow pilot light with contact block and plastic ring
Essentra Part Number:

10212417

Manufacturer Part Number:

1339823

8 In stock For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 10

Order in multiple of 10

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Diameter 22.0 mm
Colour Yellow
Circuit Arrangement Type AC/ DC
Width 30.0 mm
Height 48.0 mm
Type Pilot Light
Temperature Range -15 - 70 °C
Button Type LED Pilot Light
Commodity Code 8536508090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us