Menu Search

Hand Switch 1NO 4 A Black Key Operated

IP50 Three position key operated button. Indicator stays in position after operation.
Essentra Part Number:

10211809

Manufacturer Part Number:

1339761

8 In stock For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 10

Order any quantity

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Diameter 22.0 mm
Colour Black
Circuit Arrangement Type 1NO
Width 30.0 mm
Height 48.0 mm
Type Key Operated
Temperature Range -15 - 70 °C
Button Type Push Button
Commodity Code 8536508090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us