Menu Search

Monoblock 29.0 mm AC/ DC 24 V Red Illuminated

Red monoblock buzzer with illuminating LED designed to fit Ø22 mm cut out with a flush finish.
Item code:

1339864

120 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 10.1587
Standard pack: 10

Order in multiple of 10

Total price:

£ 101.59

10 x £ 10.1587

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Width 29.0 mm
Height 37.0 mm
Circuit Arrangement Type AC/ DC
Colour Red
Type Illuminated
Hole Diameter 22.0 mm
Temperature Range -15 - 70 °C
Commodity Code 8536508090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us