Quantity | Unit price |
---|---|
10 - 39 | £ 4.5454 |
40 + | £ 4.4495 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Width | 29.0 mm |
---|---|
Width | 1.142 in |
Height | 37.0 mm |
Height | 1.457 in |
Circuit Arrangement Type | AC |
Colour | Yellow |
Hole Diameter | 22.0 mm |
Hole Diameter | 0.866 in |
Temperature Range | -15 - 70 °C |
Temperature Range | 5 - 158 °F |
Commodity Code | 8536508090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue