20053772
208203236E
| Quantity | Unit price |
|---|---|
| 1 - 24 | £ 8.6361 |
| 25 - 124 | £ 6.1686 |
| 125 + | £ 5.5517 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Housing Height | 18.5 mm |
|---|---|
| Housing Height | 0.728 in |
| Mounting Hole Length | 50.0 mm |
| Mounting Hole Length | 1.969 in |
| Mounting Hole Width | 25.0 mm |
| Mounting Hole Width | 0.984 in |
| Colour | Black |
| Handle Material | Nylon |
| Body Material | Nylon |
| Locking Mechanism | Keyed Different |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue