Quantity | Unit price |
---|---|
1 - 24 | £ 31.228 |
25 - 49 | £ 16.2786 |
50 - 99 | £ 15.95 |
100 + | £ 15.6214 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Length | 160.0 mm |
---|---|
Handle Length | 6.299 in |
Handle Width | 35.0 mm |
Handle Width | 1.378 in |
Head Height | 12.0 mm |
Head Height | 0.472 in |
Housing Height | 18.5 mm |
Housing Height | 0.728 in |
Maximum Grip | 28.5 mm |
Maximum Grip | 1.122 in |
Mounting Hole Length | 50.0 mm |
Mounting Hole Length | 1.969 in |
Mounting Hole Width | 25.0 mm |
Mounting Hole Width | 0.984 in |
Finish | No Finish |
Handle Type | Swinghandle |
Includes | Two keys supplied with each latch |
Key Type | Eurokey (5333) |
Latch Material | PA |
Mounting Orientation | Universal |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue