Menu Search

Swing Handle 26.5 mm 45.0 mm Keyed Alike (5333) Nylon Black

Lift and Turn Latches and Locks feature a low profile that can be stowed away when not in use. Features grip range adjustment, compression action and easy assembly. Ideal for a range of indoor and outdoor applications, including panels and enclosures. Several styles to choose from, with different key options and a choice of materials and finishes.
Essentra Part Number:

20053741

Manufacturer Part Number:

208200536E

66 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 23.2458
25 - 49 £ 16.6041
50 - 99 £ 16.269
100 + £ 15.9338
Standard pack: 25

Order any quantity

Total price:

£ 23.25

1 x £ 23.2458

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Housing Height 18.5 mm
Mounting Hole Length 50.0 mm
Mounting Hole Width 25.0 mm
Colour Black
Handle Material Nylon
Body Material Nylon
Locking Mechanism Keyed Alike (5333)
Type 2
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us