Menu Search

Swing Handle 26.5 mm 45.0 mm Keyed Alike (5333) Nylon Black

Lift and Turn Latches and Locks feature a low profile that can be stowed away when not in use. Features grip range adjustment, compression action and easy assembly. Ideal for a range of indoor and outdoor applications, including panels and enclosures. Several styles to choose from, with different key options and a choice of materials and finishes.
Essentra Part Number:

20061654

Manufacturer Part Number:

108220536E

24 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 40.3332
25 - 49 £ 28.8094
50 + £ 28.2368
Standard pack: 25

Order any quantity

Total price:

£ 40.33

1 x £ 40.3332

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Between Fixing Holes 100.0 mm
Face Length 160.0 mm
Face Width 35.0 mm
Cam Length 45.0 mm
Housing Height 18.5 mm
Mounting Hole Length 50.0 mm
Mounting Hole Width 25.0 mm
Colour Black
Handle Material Die Cast Zinc Alloy
Body Material Nylon
Coating Powder Coated
Locking Mechanism Keyed Alike (5333)
Type 1
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us