20061821
10812123236E
| Quantity | Unit price |
|---|---|
| 25 - 124 | £ 12.9132 |
| 125 + | £ 11.6219 |
| Distance Between Fixing Holes | 3.937 in |
|---|---|
| Distance Between Fixing Holes | 100.0 mm |
| Face Length | 160.0 mm |
| Face Length | 6.299 " |
| Face Width | 35.0 mm |
| Face Width | 1.378 in |
| Cam Length | 45.0 mm |
| Cam Length | 1.772 in |
| Housing Height | 0.728 in |
| Housing Height | 18.5 mm |
| Mounting Hole Length | 50.0 mm |
| Mounting Hole Length | 1.969 in |
| Mounting Hole Width | 25.0 mm |
| Mounting Hole Width | 0.984 in |
| Colour | Black |
| Handle Material | Die Cast Zinc Alloy |
| Body Material | Die Cast Zinc Alloy |
| Coating | Powder Coated |
| Locking Mechanism | Keyed Different |
| Type | 1 |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue