Quantity | Unit price |
---|---|
25 + | £ 29.7916 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Length | 160.0 mm |
---|---|
Handle Length | 6.299 in |
Handle Width | 35.0 mm |
Handle Width | 1.378 in |
Head Height | 9.0 mm |
Head Height | 0.354 in |
Housing Height | 18.5 mm |
Housing Height | 0.728 in |
Maximum Grip | 24.5 mm |
Maximum Grip | 0.965 in |
Mounting Hole Length | 50.0 mm |
Mounting Hole Length | 1.969 in |
Mounting Hole Width | 25.0 mm |
Mounting Hole Width | 0.984 in |
Finish | Black Powder Coated |
Handle Type | Swinghandle |
Includes | Two keys supplied with each latch |
Key Type | Euro Key |
Latch Material | Zamak |
Mounting Orientation | Universal |
Specifications | Does Not Compress |
Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue