Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20061777
10811110547E
| Quantity | Unit price |
|---|---|
| 25 - 124 | £ 13.094 |
| 125 + | £ 11.7846 |
| Distance Between Fixing Holes | 100.0 mm |
|---|---|
| Distance Between Fixing Holes | 3.937 in |
| Face Length | 6.299 " |
| Face Length | 160.0 mm |
| Face Width | 35.0 mm |
| Face Width | 1.378 in |
| Cam Length | 1.772 in |
| Cam Length | 45.0 mm |
| Housing Height | 18.5 mm |
| Housing Height | 0.728 in |
| Mounting Hole Length | 1.969 in |
| Mounting Hole Length | 50.0 mm |
| Mounting Hole Width | 0.984 in |
| Mounting Hole Width | 25.0 mm |
| Colour | Natural |
| Handle Material | Die Cast Zinc Alloy |
| Body Material | Die Cast Zinc Alloy |
| Coating | Chrome Plated |
| Locking Mechanism | Keyed Alike (5333) |
| Type | 1 |
| Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue