Menu Search

Swing Handle

Lift and Turn Latches and Locks feature a low profile that can be stowed away when not in use. Features grip range adjustment, compression action and easy assembly. Ideal for a range of indoor and outdoor applications, including panels and enclosures. Several styles to choose from, with different key options and a choice of materials and finishes.
Essentra Part Number:

20061739

Manufacturer Part Number:

10811110534E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 + £ 30.3874
Standard pack: 25

Order in multiple of 25

Total price:

£ 759.69

25 x £ 30.3874

Specifications

Imperial
Metric
SKU attributes
Distance Between Fixing Holes 100.0 mm
Face Length 160.0 mm
Face Width 35.0 mm
Cam Length 45.0 mm
Housing Height 18.5 mm
Mounting Hole Length 50.0 mm
Mounting Hole Width 25.0 mm
Colour Natural
Handle Material Die Cast Zinc Alloy
Body Material Die Cast Zinc Alloy
Coating Chrome Plated
Locking Mechanism Keyed Alike (5333)
Type 1
Commodity Code 8301300000

Product 10811110534E replaces:

Swing Handle 50.0 mm 25.0 mm Zinc Alloy Silver
Essentra Part Number: 10646250
Manufacturer Part Number: 491413

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us