| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.1257 |
| 1000 + | £ 0.1231 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter A | 0.276 in |
|---|---|
| Hole Diameter A | 7.0 mm |
| Hole Diameter B | 0.276 in |
| Hole Diameter B | 7.0 mm |
| Overall Length | 1.26 in |
| Overall Length | 32.0 mm |
| Thickness | 0.63 in |
| Thickness | 16.0 mm |
| Colour | Natural |
| Thread Standard | Imperial |
| Commodity Code | 3926909790 |
| Full Material | High Density Polyethylene |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue