Menu Search

Suspension Plates 6.0 mm 6.0 mm HDPE Natural

This Suspension plate is used to support and stabilise structures or equipment. It is well-known for its exceptional strength, durability, and corrosion resistance. Ideal for use on electrical and lighting components and can offer strain relief for cables. Natural made from HDPE material.
Essentra Part Number:

10126448

Manufacturer Part Number:

150060600004

1899 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.1257
1000 + £ 0.1231
Standard pack: 500

Order in multiple of 500

Total price:

£ 62.85

500 x £ 0.1257

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Diameter A 6.0 mm
Hole Diameter B 6.0 mm
Overall Length 32.0 mm
Thickness 16.0 mm
Colour Natural
Thread Standard Imperial
Commodity Code 3926909790
Full Material High Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us