Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Support Wire hooks are useful for controlling loads in various applications, such as paint finishing and material handling. Ideal for heavy-duty applications. They are resistant to corrosion.
Material: Iron, Steel Colour: Natural, Series Code: SR1087
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | L | Material | W | Type | WD | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0398 - £ 0.0442 | 2500 In stock |
Twisted S-Shaped
|
2.953 in
75.0 mm
|
Steel
|
1.024 in
26.0 mm
|
6
|
0.059 in
1.5 mm
|
||
| £ 0.1545 - £ 0.1632 | Request the lead time here |
Twisted S-Shaped
|
7.874 in
200.0 mm
|
Steel
|
1.024 in
26.0 mm
|
6
|
0.118 in
3.0 mm
|
||
| £ 0.1697 - £ 0.1886 | Request the lead time here |
Twisted S-Shaped
|
9.843 in
250.0 mm
|
Steel
|
1.024 in
26.0 mm
|
6
|
0.118 in
3.0 mm
|
||
| £ 0.04 - £ 0.0445 | Request the lead time here |
Twisted S-Shaped
|
3.937 in
100.0 mm
|
Steel
|
1.024 in
26.0 mm
|
6
|
0.035 in
0.9 mm
|
||
| £ 0.1679 - £ 0.1865 | Request the lead time here |
Twisted S-Shaped
|
5.906 in
150.0 mm
|
Steel
|
1.024 in
26.0 mm
|
6
|
0.118 in
3.0 mm
|
||
| £ 0.1312 - £ 0.1457 | 5000 In stock |
Twisted S-Shaped
|
3.937 in
100.0 mm
|
Steel
|
1.024 in
26.0 mm
|
6
|
0.118 in
3.0 mm
|
||
| 10253885 | £ 0.1785 - £ 0.1984 | Request the lead time here |
Flat S-Shaped
|
5.906 in
150.0 mm
|
Steel
|
0.984 in
25.0 mm
|
5
|
0.059 in
1.5 mm
|
|
| £ 0.1312 - £ 0.1457 | Request the lead time here |
Flat S-Shaped
|
3.937 in
100.0 mm
|
Steel
|
0.984 in
25.0 mm
|
5
|
0.118 in
3.0 mm
|
||
| 10253861 | £ 0.04 - £ 0.0445 | Request the lead time here |
Flat S-Shaped
|
3.937 in
100.0 mm
|
Steel
|
0.984 in
25.0 mm
|
5
|
0.035 in
0.9 mm
|
|
| £ 0.0771 - £ 0.0857 | Request the lead time here |
Flat S-Shaped
|
5.906 in
150.0 mm
|
Steel
|
0.984 in
25.0 mm
|
5
|
0.079 in
2.0 mm
|
||
| £ 0.1886 - £ 0.2095 | 625 In stock |
Flat S-Shaped
|
7.874 in
200.0 mm
|
Steel
|
0.984 in
25.0 mm
|
5
|
0.118 in
3.0 mm
|
||
| 10253953 | £ 0.2083 - £ 0.2315 | 3125 In stock |
Flat S-Shaped
|
9.843 in
250.0 mm
|
Steel
|
0.984 in
25.0 mm
|
5
|
0.118 in
3.0 mm
|
|
| 10253878 | £ 0.0578 - £ 0.0642 | Request the lead time here |
Flat S-Shaped
|
3.937 in
100.0 mm
|
Steel
|
0.984 in
25.0 mm
|
5
|
0.059 in
1.5 mm
|
|
| 10253915 | £ 0.0851 - £ 0.0945 | Request the lead time here |
Flat S-Shaped
|
7.874 in
200.0 mm
|
Steel
|
0.984 in
25.0 mm
|
5
|
0.079 in
2.0 mm
|
|
| 10253939 | £ 0.1156 - £ 0.1285 | 3125 In stock |
Flat S-Shaped
|
5.906 in
150.0 mm
|
Steel
|
0.984 in
25.0 mm
|
5
|
0.118 in
3.0 mm
|
|
| £ 0.0761 - £ 0.0846 | 50 In stock |
Flat S-Shaped
|
3.937 in
100.0 mm
|
Steel
|
0.984 in
25.0 mm
|
5
|
0.079 in
2.0 mm
|
||
| £ 0.0389 - £ 0.0407 | Request the lead time here |
CV Shaped
|
2.953 in
75.0 mm
|
Iron
|
0.787 in
20.0 mm
|
1
|
0.059 in
1.5 mm
|
||
| £ 0.0747 - £ 0.0789 | Request the lead time here |
CV Shaped
|
7.874 in
200.0 mm
|
Iron
|
1.181 in
30.0 mm
|
2
|
0.079 in
2.0 mm
|
||
| £ 0.0479 - £ 0.0503 | Request the lead time here |
C Shaped
|
2.362 in
60.0 mm
|
Iron
|
0.787 in
20.0 mm
|
3
|
0.079 in
2.0 mm
|
||
| 10206447 | £ 0.04 - £ 0.0445 | Request the lead time here |
CV Shaped
|
3.937 in
100.0 mm
|
Iron
|
0.787 in
20.0 mm
|
1
|
0.059 in
1.5 mm