Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.
It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | h | Compatible Thread Sizes (All) | Full Material | H | Compatible Thread Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1026 - £ 0.2155 | 4600 In stock |
0.642 in
16.3 mm
|
Natural
|
0.472 in
12.0 mm
|
3/8-19
|
Low Density Polyethylene
|
|
BSP
|
||
| £ 0.0924 - £ 0.136 | Request the lead time here |
0.504 in
12.8 mm
|
Natural
|
0.394 in
10.0 mm
|
1/4-19
|
Low Density Polyethylene
|
|
BSP
|
||
| £ 0.0754 - £ 0.1084 | 1600 In stock |
0.732 in
18.6 mm
|
Natural
|
0.591 in
15.0 mm
|
3/4-16
|
Low Density Polyethylene
|
|
UNF
|
||
| £ 0.146 - £ 0.2275 | 200 In stock |
1.024 in
26.0 mm
|
Natural
|
0.768 in
19.5 mm
|
3/4-14
|
Low Density Polyethylene
|
|
BSP
|
||
| £ 0.0727 - £ 0.1063 | Request the lead time here |
0.669 in
17.0 mm
|
Natural
|
0.512 in
13.0 mm
|
11/16-16
|
Low Density Polyethylene
|
|
UNF
|
||
| £ 0.073 - £ 0.1105 | 1400 In stock |
0.795 in
20.2 mm
|
Natural
|
0.591 in
15.0 mm
|
13/16-16
|
Low Density Polyethylene
|
|
UNF
|
||
| £ 0.0735 - £ 0.1545 | 14000 In stock |
0.543 in
13.8 mm
|
Natural
|
0.472 in
12.0 mm
|
9/19-18
|
Low Density Polyethylene
|
|
UNF
|
||
| £ 0.0873 - £ 0.1972 | Request the lead time here |
0.469 in
11.9 mm
|
Red
|
0.874 in
22.2 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.3657 - £ 0.5554 | Request the lead time here |
0.626 in
15.9 mm
|
Red
|
2.827 in
71.8 mm
|
5/8"
|
Low Density Polyethylene
|
|
|
||
| £ 0.18 - £ 0.4332 | 1500 In stock |
0.5 in
12.7 mm
|
Red
|
1.811 in
46.0 mm
|
1/2"
|
Low Density Polyethylene
|
|
|
||
| 10086513 | £ 0.0501 - £ 0.1132 | 12800 In stock |
0.197 in
5.0 mm
|
Natural
|
0.512 in
13.0 mm
|
|
Low Density Polyethylene
|
|
|
|
| £ 0.1078 - £ 0.2586 | 4000 In stock |
0.469 in
11.9 mm
|
Red
|
1.126 in
28.6 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.1417 - £ 0.3375 | Request the lead time here |
0.626 in
15.9 mm
|
Red
|
0.937 in
23.8 mm
|
5/8"
|
Low Density Polyethylene
|
|
|
||
| £ 0.0904 - £ 0.2051 | 34400 In stock |
0.504 in
12.8 mm
|
Natural
|
0.795 in
20.2 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.0673 - £ 0.1613 | Request the lead time here |
0.173 in
4.4 mm
|
Black
|
0.5 in
12.7 mm
|
|
Polyvinyl Chloride
|
|
|
||
| £ 0.5457 - £ 0.8424 | 400 In stock |
1.126 in
28.6 mm
|
Red
|
2.472 in
62.8 mm
|
1 1/8"
|
Low Density Polyethylene
|
|
|
||
| £ 0.2352 - £ 0.5634 | 2400 In stock |
0.748 in
19.0 mm
|
Red
|
1.323 in
33.6 mm
|
3/4"
|
Low Density Polyethylene
|
|
|
||
| £ 0.7058 - £ 1.0231 | 120 In stock |
0.925 in
23.5 mm
|
Red
|
2.185 in
55.5 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.5102 - £ 0.9115 | 700 In stock |
1 in
25.4 mm
|
Red
|
2.472 in
62.8 mm
|
1"
|
Low Density Polyethylene
|
|
|
||
| £ 0.1115 - £ 0.2923 | 47100 In stock |
0.728 in
18.5 mm
|
Natural
|
0.626 in
15.9 mm
|
3/4"
|
Low Density Polyethylene