Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.
It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | h | Compatible Thread Sizes (All) | Full Material | H | Compatible Thread Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0754 - £ 0.1084 | 1600 In stock |
0.732 in
18.6 mm
|
Natural
|
0.591 in
15.0 mm
|
3/4-16
|
Low Density Polyethylene
|
|
UNF
|
||
| £ 0.0924 - £ 0.136 | Request the lead time here |
0.504 in
12.8 mm
|
Natural
|
0.394 in
10.0 mm
|
1/4-19
|
Low Density Polyethylene
|
|
BSP
|
||
| £ 0.146 - £ 0.2275 | 2400 In stock |
1.024 in
26.0 mm
|
Natural
|
0.768 in
19.5 mm
|
3/4-14
|
Low Density Polyethylene
|
|
BSP
|
||
| £ 0.0727 - £ 0.1063 | Request the lead time here |
0.669 in
17.0 mm
|
Natural
|
0.512 in
13.0 mm
|
11/16-16
|
Low Density Polyethylene
|
|
UNF
|
||
| £ 0.1026 - £ 0.2155 | 4600 In stock |
0.642 in
16.3 mm
|
Natural
|
0.472 in
12.0 mm
|
3/8-19
|
Low Density Polyethylene
|
|
BSP
|
||
| £ 0.0735 - £ 0.1545 | 10000 In stock |
0.543 in
13.8 mm
|
Natural
|
0.472 in
12.0 mm
|
9/19-18
|
Low Density Polyethylene
|
|
UNF
|
||
| £ 0.073 - £ 0.1105 | 1400 In stock |
0.795 in
20.2 mm
|
Natural
|
0.591 in
15.0 mm
|
13/16-16
|
Low Density Polyethylene
|
|
UNF
|
||
| £ 0.5102 - £ 0.9115 | Request the lead time here |
1 in
25.4 mm
|
Red
|
2.472 in
62.8 mm
|
1"
|
Low Density Polyethylene
|
|
|
||
| £ 0.153 - £ 0.3481 | Request the lead time here |
0.866 in
22.0 mm
|
Natural
|
0.709 in
18.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.1107 - £ 0.25 | 2708 In stock |
0.295 in
7.5 mm
|
Red
|
1.5 in
38.1 mm
|
|
Low Density Polyethylene
|
|
|
||
| 10086513 | £ 0.0501 - £ 0.1132 | 22800 In stock |
0.197 in
5.0 mm
|
Natural
|
0.512 in
13.0 mm
|
|
Low Density Polyethylene
|
|
|
|
| £ 0.18 - £ 0.4332 | 1500 In stock |
0.5 in
12.7 mm
|
Red
|
1.811 in
46.0 mm
|
1/2"
|
Low Density Polyethylene
|
|
|
||
| £ 0.2352 - £ 0.5634 | 2400 In stock |
0.748 in
19.0 mm
|
Red
|
1.323 in
33.6 mm
|
3/4"
|
Low Density Polyethylene
|
|
|
||
| £ 0.7058 - £ 1.0231 | 660 In stock |
0.925 in
23.5 mm
|
Red
|
2.185 in
55.5 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.1143 - £ 0.2583 | 299000 In stock |
0.551 in
14.0 mm
|
Natural
|
0.787 in
20.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| 10086537 | £ 0.1109 - £ 0.1254 | Request the lead time here |
0.315 in
8.0 mm
|
Natural
|
0.394 in
10.0 mm
|
|
Low Density Polyethylene
|
|
|
|
| £ 0.0798 - £ 0.1799 | 38000 In stock |
0.311 in
7.9 mm
|
Red
|
0.752 in
19.1 mm
|
5/16"
|
Low Density Polyethylene
|
|
|
||
| £ 0.4082 - £ 0.9195 | 320 In stock |
1.5 in
38.1 mm
|
Red
|
1.752 in
44.5 mm
|
1 1/12"
|
Low Density Polyethylene
|
|
|
||
| £ 0.0858 - £ 0.194 | 8800 In stock |
0.472 in
12.0 mm
|
Natural
|
0.63 in
16.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.1285 - £ 0.2896 | 2400 In stock |
0.787 in
20.0 mm
|
Natural
|
0.591 in
15.0 mm
|
|
Low Density Polyethylene