Menu Search

Stud Protection Caps

In stock

Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.

It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.

  • Material: Polyethylene (PE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability d Colour h Compatible Thread Sizes (All) Full Material H Compatible Thread Type View
£ 0.2168 - £ 0.3162 10400 In stock
29.8 mm
Natural
19.3 mm
13/16"
Low Density Polyethylene
£ 0.0752 - £ 0.1985 Request the lead time here
9.6 mm
Natural
21.3 mm
3/8"
Low Density Polyethylene
£ 0.1219 - £ 0.1589 5000 In stock
20.3 mm
Natural
14.5 mm
13/16
Low Density Polyethylene
£ 0.0827 - £ 0.2176 8800 In stock
12.5 mm
Natural
11.7 mm
1/2"
Low Density Polyethylene
£ 0.1115 - £ 0.2923 50100 In stock
18.5 mm
Natural
15.9 mm
3/4"
Low Density Polyethylene
£ 0.781 - £ 2.0543 840 In stock
63.3 mm
Natural
30.7 mm
2 1/2"
Low Density Polyethylene
£ 0.163 - £ 0.279 1950 In stock
25.0 mm
Natural
16.8 mm
1"
Low Density Polyethylene
£ 0.1431 - £ 0.3774 700 In stock
22.0 mm
Natural
21.1 mm
7/8"
Low Density Polyethylene
£ 0.0952 - £ 0.25 Request the lead time here
14.0 mm
Natural
12.5 mm
9/16"
Low Density Polyethylene
10069127 £ 0.2112 - £ 0.4863 30960 In stock
20.6 mm
Red
36.5 mm
13/16"
Low Density Polyethylene
£ 0.1033 - £ 0.2477 21000 In stock
9.1 mm
Red
27.2 mm
Low Density Polyethylene
£ 0.1216 - £ 0.2896 4200 In stock
14.3 mm
Red
33.6 mm
9/16"
Low Density Polyethylene
£ 0.1194 - £ 0.287 4000 In stock
14.0 mm
Red
21.0 mm
Low Density Polyethylene
£ 0.1044 - £ 0.1339 3600 In stock
11.1 mm
Red
23.8 mm
7/16"
Low Density Polyethylene
£ 0.0608 - £ 0.1373 10000 In stock
8.0 mm
Natural
16.0 mm
Low Density Polyethylene
£ 0.1216 - £ 0.2737 Request the lead time here
16.0 mm
Natural
20.0 mm
Low Density Polyethylene
£ 0.1601 - £ 0.3641 200 In stock
24.0 mm
Natural
18.0 mm
Low Density Polyethylene
£ 0.1107 - £ 0.25 2708 In stock
7.5 mm
Red
38.1 mm
Low Density Polyethylene
10070925 £ 0.4167 - £ 0.9939 Request the lead time here
22.2 mm
Red
77.8 mm
7/8"
Low Density Polyethylene
£ 0.0904 - £ 0.2051 34400 In stock
12.8 mm
Natural
20.2 mm
Low Density Polyethylene
  • of 3
Flanged Cap 29.8 mm 19.3 mm LDPE Natural

10153970

Price Range
£ 0.3162 - £ 0.2168

Stock Levels
10400 In stock
Attributes
  • d
    29.8 mm
  • h
    19.3 mm
  • D
    36.3 mm
  • Compatible Thread Sizes (All)
    13/16"
  • Type
    1
Flanged Cap 9.6 mm 21.3 mm LDPE Natural

10154021

Price Range
£ 0.1985 - £ 0.0752

Stock Levels
Request the lead time here
Attributes
  • d
    9.6 mm
  • h
    21.3 mm
  • D
    14.7 mm
  • Compatible Thread Sizes (All)
    3/8"
  • Type
    1
Flanged Cap 20.3 mm 14.5 mm LDPE Natural

10153994

Price Range
£ 0.1589 - £ 0.1219

Stock Levels
5000 In stock
Attributes
  • d
    20.3 mm
  • h
    14.5 mm
  • D
    26.9 mm
  • Compatible Thread Sizes (All)
    13/16
  • Type
    1
Flanged Cap 12.5 mm 11.7 mm LDPE Natural

10153987

Price Range
£ 0.2176 - £ 0.0827

Stock Levels
8800 In stock
Attributes
  • d
    12.5 mm
  • h
    11.7 mm
  • D
    18.2 mm
  • Compatible Thread Sizes (All)
    1/2"
  • Type
    1
Flanged Cap 18.5 mm 15.9 mm LDPE Natural

10154014

Price Range
£ 0.2923 - £ 0.1115

Stock Levels
50100 In stock
Attributes
  • d
    18.5 mm
  • h
    15.9 mm
  • D
    25.5 mm
  • Compatible Thread Sizes (All)
    3/4"
  • Type
    1
Flanged Cap 63.3 mm 30.7 mm LDPE Natural

10154007

Price Range
£ 2.0543 - £ 0.781

Stock Levels
840 In stock
Attributes
  • d
    63.3 mm
  • h
    30.7 mm
  • D
    70.0 mm
  • Compatible Thread Sizes (All)
    2 1/2"
  • Type
    1
Flanged Cap 25.0 mm 16.8 mm LDPE Natural

10153963

Price Range
£ 0.279 - £ 0.163

Stock Levels
1950 In stock
Attributes
  • d
    25.0 mm
  • h
    16.8 mm
  • D
    31.6 mm
  • Compatible Thread Sizes (All)
    1"
  • Type
    1
Flanged Cap 22.0 mm 21.1 mm LDPE Natural

10154038

Price Range
£ 0.3774 - £ 0.1431

Stock Levels
700 In stock
Attributes
  • d
    22.0 mm
  • h
    21.1 mm
  • D
    27.8 mm
  • Compatible Thread Sizes (All)
    7/8"
  • Type
    1
Flanged Cap 14.0 mm 12.5 mm LDPE Natural

10154045

Price Range
£ 0.25 - £ 0.0952

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • h
    12.5 mm
  • D
    20.5 mm
  • Compatible Thread Sizes (All)
    9/16"
  • Type
    1
Flanged Cap 20.6 mm 36.5 mm LDPE - PIR Red

10069127

Price Range
£ 0.4863 - £ 0.2112

Stock Levels
30960 In stock
Attributes
  • d
    20.6 mm
  • h
    36.5 mm
  • Compatible Thread Sizes (All)
    13/16"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 9.1 mm 27.2 mm LDPE - PIR Red

10071687

Price Range
£ 0.2477 - £ 0.1033

Stock Levels
21000 In stock
Attributes
  • d
    9.1 mm
  • h
    27.2 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Flanged Cap 14.3 mm 33.6 mm LDPE - PIR Red

10071892

Price Range
£ 0.2896 - £ 0.1216

Stock Levels
4200 In stock
Attributes
  • d
    14.3 mm
  • h
    33.6 mm
  • Compatible Thread Sizes (All)
    9/16"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 14.0 mm 21.0 mm LDPE - PIR Red

10080160

Price Range
£ 0.287 - £ 0.1194

Stock Levels
4000 In stock
Attributes
  • d
    14.0 mm
  • h
    21.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 11.1 mm 23.8 mm LDPE - PIR Red

10082881

Price Range
£ 0.1339 - £ 0.1044

Stock Levels
3600 In stock
Attributes
  • d
    11.1 mm
  • h
    23.8 mm
  • Compatible Thread Sizes (All)
    7/16"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 8.0 mm 16.0 mm LDPE - PIR Natural

10086544

Price Range
£ 0.1373 - £ 0.0608

Stock Levels
10000 In stock
Attributes
  • d
    8.0 mm
  • h
    16.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 16.0 mm 20.0 mm LDPE - PIR Natural

10086582

Price Range
£ 0.2737 - £ 0.1216

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • h
    20.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 24.0 mm 18.0 mm LDPE - PIR Natural

10086629

Price Range
£ 0.3641 - £ 0.1601

Stock Levels
200 In stock
Attributes
  • d
    24.0 mm
  • h
    18.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 7.5 mm 38.1 mm LDPE - PIR Red

10105221

Price Range
£ 0.25 - £ 0.1107

Stock Levels
2708 In stock
Attributes
  • d
    7.5 mm
  • h
    38.1 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 22.2 mm 77.8 mm LDPE Red

10070925

Price Range
£ 0.9939 - £ 0.4167

Stock Levels
Request the lead time here
Attributes
  • d
    22.2 mm
  • h
    77.8 mm
  • Compatible Thread Sizes (All)
    7/8"
  • Type
    1
  • Colour
    Red
Flanged Cap 12.8 mm 20.2 mm LDPE - PIR Natural

10071878

Price Range
£ 0.2051 - £ 0.0904

Stock Levels
34400 In stock
Attributes
  • d
    12.8 mm
  • h
    20.2 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790