Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.
It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | h | Compatible Thread Sizes (All) | Full Material | H | Compatible Thread Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.2168 - £ 0.3162 | 10400 In stock |
1.173 in
29.8 mm
|
Natural
|
0.76 in
19.3 mm
|
13/16"
|
Low Density Polyethylene
|
|
|
||
| £ 0.0752 - £ 0.1985 | Request the lead time here |
0.378 in
9.6 mm
|
Natural
|
0.839 in
21.3 mm
|
3/8"
|
Low Density Polyethylene
|
|
|
||
| £ 0.1219 - £ 0.1589 | 5000 In stock |
0.799 in
20.3 mm
|
Natural
|
0.571 in
14.5 mm
|
13/16
|
Low Density Polyethylene
|
|
|
||
| £ 0.0827 - £ 0.2176 | 8800 In stock |
0.492 in
12.5 mm
|
Natural
|
0.461 in
11.7 mm
|
1/2"
|
Low Density Polyethylene
|
|
|
||
| £ 0.1115 - £ 0.2923 | 50100 In stock |
0.728 in
18.5 mm
|
Natural
|
0.626 in
15.9 mm
|
3/4"
|
Low Density Polyethylene
|
|
|
||
| £ 0.781 - £ 2.0543 | 840 In stock |
2.492 in
63.3 mm
|
Natural
|
1.209 in
30.7 mm
|
2 1/2"
|
Low Density Polyethylene
|
|
|
||
| £ 0.163 - £ 0.279 | 1950 In stock |
0.984 in
25.0 mm
|
Natural
|
0.661 in
16.8 mm
|
1"
|
Low Density Polyethylene
|
|
|
||
| £ 0.1431 - £ 0.3774 | 700 In stock |
0.866 in
22.0 mm
|
Natural
|
0.831 in
21.1 mm
|
7/8"
|
Low Density Polyethylene
|
|
|
||
| £ 0.0952 - £ 0.25 | Request the lead time here |
0.551 in
14.0 mm
|
Natural
|
0.492 in
12.5 mm
|
9/16"
|
Low Density Polyethylene
|
|
|
||
| 10069127 | £ 0.2112 - £ 0.4863 | 26160 In stock |
0.811 in
20.6 mm
|
Red
|
1.437 in
36.5 mm
|
13/16"
|
Low Density Polyethylene
|
|
|
|
| £ 0.1033 - £ 0.2477 | 21000 In stock |
0.358 in
9.1 mm
|
Red
|
1.071 in
27.2 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.1216 - £ 0.2896 | 4200 In stock |
0.563 in
14.3 mm
|
Red
|
1.323 in
33.6 mm
|
9/16"
|
Low Density Polyethylene
|
|
|
||
| £ 0.1194 - £ 0.287 | 4000 In stock |
0.551 in
14.0 mm
|
Red
|
0.827 in
21.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.1044 - £ 0.1339 | 3600 In stock |
0.437 in
11.1 mm
|
Red
|
0.937 in
23.8 mm
|
7/16"
|
Low Density Polyethylene
|
|
|
||
| £ 0.0608 - £ 0.1373 | 10000 In stock |
0.315 in
8.0 mm
|
Natural
|
0.63 in
16.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.1216 - £ 0.2737 | 1800 In stock |
0.63 in
16.0 mm
|
Natural
|
0.787 in
20.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.1601 - £ 0.3641 | 200 In stock |
0.945 in
24.0 mm
|
Natural
|
0.709 in
18.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.1107 - £ 0.25 | 2708 In stock |
0.295 in
7.5 mm
|
Red
|
1.5 in
38.1 mm
|
|
Low Density Polyethylene
|
|
|
||
| 10070925 | £ 0.4167 - £ 0.9939 | Request the lead time here |
0.874 in
22.2 mm
|
Red
|
3.063 in
77.8 mm
|
7/8"
|
Low Density Polyethylene
|
|
|
|
| £ 0.0904 - £ 0.2051 | 34400 In stock |
0.504 in
12.8 mm
|
Natural
|
0.795 in
20.2 mm
|
|
Low Density Polyethylene