Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.
It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | h | Compatible Thread Sizes (All) | Full Material | H | Compatible Thread Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.4167 - £ 0.9966 | 800 In stock |
1.26 in
32.0 mm
|
Red
|
2.303 in
58.5 mm
|
1 1/4"
|
Low Density Polyethylene
|
|
|
||
| 10086537 | £ 0.1109 - £ 0.1254 | Request the lead time here |
0.315 in
8.0 mm
|
Natural
|
0.394 in
10.0 mm
|
|
Low Density Polyethylene
|
|
|
|
| £ 0.0673 - £ 0.1613 | Request the lead time here |
0.173 in
4.4 mm
|
Black
|
0.5 in
12.7 mm
|
|
Polyvinyl Chloride
|
|
|
||
| £ 0.5457 - £ 0.8424 | Request the lead time here |
1.126 in
28.6 mm
|
Red
|
2.472 in
62.8 mm
|
1 1/8"
|
Low Density Polyethylene
|
|
|
||
| £ 0.1078 - £ 0.2586 | 4000 In stock |
0.469 in
11.9 mm
|
Red
|
1.126 in
28.6 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.1417 - £ 0.3375 | Request the lead time here |
0.626 in
15.9 mm
|
Red
|
0.937 in
23.8 mm
|
5/8"
|
Low Density Polyethylene
|
|
|
||
| £ 0.1404 - £ 0.3348 | 800 In stock |
0.5 in
12.7 mm
|
Red
|
1.075 in
27.3 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.0535 - £ 0.1214 | 20000 In stock |
0.236 in
6.0 mm
|
Natural
|
0.394 in
10.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.1143 - £ 0.2583 | 299000 In stock |
0.551 in
14.0 mm
|
Natural
|
0.787 in
20.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.4082 - £ 0.9195 | 320 In stock |
1.5 in
38.1 mm
|
Red
|
1.752 in
44.5 mm
|
1 1/12"
|
Low Density Polyethylene
|
|
|
||
| £ 0.0798 - £ 0.1799 | 38000 In stock |
0.311 in
7.9 mm
|
Red
|
0.752 in
19.1 mm
|
5/16"
|
Low Density Polyethylene
|
|
|
||
| £ 0.0924 - £ 0.136 | Request the lead time here |
0.504 in
12.8 mm
|
Natural
|
0.394 in
10.0 mm
|
1/4-19
|
Low Density Polyethylene
|
|
BSP
|
||
| £ 0.0727 - £ 0.1063 | Request the lead time here |
0.669 in
17.0 mm
|
Natural
|
0.512 in
13.0 mm
|
11/16-16
|
Low Density Polyethylene
|
|
UNF
|
||
| £ 0.073 - £ 0.1105 | 1400 In stock |
0.795 in
20.2 mm
|
Natural
|
0.591 in
15.0 mm
|
13/16-16
|
Low Density Polyethylene
|
|
UNF
|
||
| £ 0.146 - £ 0.2275 | 2400 In stock |
1.024 in
26.0 mm
|
Natural
|
0.768 in
19.5 mm
|
3/4-14
|
Low Density Polyethylene
|
|
BSP
|
||
| £ 0.0754 - £ 0.1084 | 1600 In stock |
0.732 in
18.6 mm
|
Natural
|
0.591 in
15.0 mm
|
3/4-16
|
Low Density Polyethylene
|
|
UNF
|
||
| £ 0.0735 - £ 0.1545 | 8000 In stock |
0.543 in
13.8 mm
|
Natural
|
0.472 in
12.0 mm
|
9/19-18
|
Low Density Polyethylene
|
|
UNF
|
||
| £ 0.1026 - £ 0.2155 | 4600 In stock |
0.642 in
16.3 mm
|
Natural
|
0.472 in
12.0 mm
|
3/8-19
|
Low Density Polyethylene
|
|
BSP
|
||
| £ 0.2168 - £ 0.3162 | 10400 In stock |
1.173 in
29.8 mm
|
Natural
|
0.76 in
19.3 mm
|
13/16"
|
Low Density Polyethylene
|
|
|
||
| £ 0.0752 - £ 0.1985 | Request the lead time here |
0.378 in
9.6 mm
|
Natural
|
0.839 in
21.3 mm
|
3/8"
|
Low Density Polyethylene