Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.
It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | h | Compatible Thread Sizes (All) | Full Material | H | Compatible Thread Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.146 - £ 0.2275 | 2400 In stock |
1.024 in
26.0 mm
|
Natural
|
0.768 in
19.5 mm
|
3/4-14
|
Low Density Polyethylene
|
|
BSP
|
||
| £ 0.073 - £ 0.1105 | 1400 In stock |
0.795 in
20.2 mm
|
Natural
|
0.591 in
15.0 mm
|
13/16-16
|
Low Density Polyethylene
|
|
UNF
|
||
| £ 0.0754 - £ 0.1084 | 1600 In stock |
0.732 in
18.6 mm
|
Natural
|
0.591 in
15.0 mm
|
3/4-16
|
Low Density Polyethylene
|
|
UNF
|
||
| £ 0.1026 - £ 0.2155 | 4600 In stock |
0.642 in
16.3 mm
|
Natural
|
0.472 in
12.0 mm
|
3/8-19
|
Low Density Polyethylene
|
|
BSP
|
||
| £ 0.0735 - £ 0.1545 | 10000 In stock |
0.543 in
13.8 mm
|
Natural
|
0.472 in
12.0 mm
|
9/19-18
|
Low Density Polyethylene
|
|
UNF
|
||
| £ 0.0924 - £ 0.136 | Request the lead time here |
0.504 in
12.8 mm
|
Natural
|
0.394 in
10.0 mm
|
1/4-19
|
Low Density Polyethylene
|
|
BSP
|
||
| £ 0.0727 - £ 0.1063 | Request the lead time here |
0.669 in
17.0 mm
|
Natural
|
0.512 in
13.0 mm
|
11/16-16
|
Low Density Polyethylene
|
|
UNF
|
||
| £ 0.2168 - £ 0.3162 | 10400 In stock |
1.173 in
29.8 mm
|
Natural
|
0.76 in
19.3 mm
|
13/16"
|
Low Density Polyethylene
|
|
|
||
| £ 0.0752 - £ 0.1985 | Request the lead time here |
0.378 in
9.6 mm
|
Natural
|
0.839 in
21.3 mm
|
3/8"
|
Low Density Polyethylene
|
|
|
||
| £ 0.1216 - £ 0.2896 | 4200 In stock |
0.563 in
14.3 mm
|
Red
|
1.323 in
33.6 mm
|
9/16"
|
Low Density Polyethylene
|
|
|
||
| £ 0.1194 - £ 0.287 | 4000 In stock |
0.551 in
14.0 mm
|
Red
|
0.827 in
21.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| 10069127 | £ 0.2112 - £ 0.4863 | 26160 In stock |
0.811 in
20.6 mm
|
Red
|
1.437 in
36.5 mm
|
13/16"
|
Low Density Polyethylene
|
|
|
|
| £ 0.1033 - £ 0.2477 | 21000 In stock |
0.358 in
9.1 mm
|
Red
|
1.071 in
27.2 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.18 - £ 0.4332 | 1500 In stock |
0.5 in
12.7 mm
|
Red
|
1.811 in
46.0 mm
|
1/2"
|
Low Density Polyethylene
|
|
|
||
| £ 0.0827 - £ 0.2176 | 8800 In stock |
0.492 in
12.5 mm
|
Natural
|
0.461 in
11.7 mm
|
1/2"
|
Low Density Polyethylene
|
|
|
||
| £ 0.0873 - £ 0.1972 | 5000 In stock |
0.469 in
11.9 mm
|
Red
|
0.874 in
22.2 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.3657 - £ 0.5554 | Request the lead time here |
0.626 in
15.9 mm
|
Red
|
2.827 in
71.8 mm
|
5/8"
|
Low Density Polyethylene
|
|
|
||
| £ 0.1003 - £ 0.2259 | 6500 In stock |
0.63 in
16.0 mm
|
Natural
|
0.591 in
15.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.1285 - £ 0.2896 | Request the lead time here |
0.787 in
20.0 mm
|
Natural
|
0.591 in
15.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.1417 - £ 0.3375 | Request the lead time here |
0.626 in
15.9 mm
|
Red
|
0.937 in
23.8 mm
|
5/8"
|
Low Density Polyethylene