Menu Search

Stud Mount Levelling Feet - Plastic Rigid Base

In stock

Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
59 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Full Material Base Diameter View
£ 1.107 - £ 1.1297 Request the lead time here
M10
44.0 mm
10286777 £ 0.4011 - £ 0.4011 10000 In stock
M8
20.0 mm
£ 0.5414 - £ 0.5414 14450 In stock
M8
25.0 mm
10286784 £ 0.4153 - £ 0.4153 13600 In stock
M6
25.0 mm
£ 3.1041 - £ 3.175 Request the lead time here
M10
20.0 mm
Polypropylene
38.0 mm
£ 0.4108 - £ 0.5088 Request the lead time here
M10
22.0 mm
Nylon 6/6
22.0 mm
£ 0.6779 - £ 0.8404 Request the lead time here
M22x1.5
25.0 mm
Nylon 6/6
38.0 mm
£ 3.1325 - £ 3.2033 Request the lead time here
M8
50.0 mm
Polypropylene
48.0 mm
£ 4.6066 - £ 4.7058 Request the lead time here
M8
90.0 mm
Polypropylene
48.0 mm
£ 3.3309 - £ 3.4018 Request the lead time here
M8
16.0 mm
Polypropylene
48.0 mm
£ 3.3026 - £ 3.3593 Request the lead time here
M10
20.0 mm
Polypropylene
48.0 mm
£ 0.6123 - £ 1.4085 3870 In stock
M8
15.0 mm
Low Density Polyethylene;Nylon
30.0 mm
£ 3.5435 - £ 3.6144 70 In stock
M10
40.0 mm
Polypropylene
38.0 mm
£ 3.1467 - £ 3.2175 624 In stock
M10
30.0 mm
Polypropylene
38.0 mm
£ 4.3231 - £ 4.4223 Request the lead time here
M10
70.0 mm
Polypropylene
38.0 mm
£ 3.1467 - £ 3.2175 Request the lead time here
M8
16.0 mm
Polypropylene
38.0 mm
£ 2.8915 - £ 2.9482 6812 In stock
M8
50.0 mm
Polypropylene
38.0 mm
£ 3.2742 - £ 3.3309 Request the lead time here
M10
16.0 mm
Polypropylene
48.0 mm
£ 4.2381 - £ 4.3231 Request the lead time here
M10
60.0 mm
Polypropylene
48.0 mm
£ 5.3153 - £ 5.4287 Request the lead time here
M10
80.0 mm
Polypropylene
38.0 mm
  • of 3
Low Profile Feet 44.0 mm M10 Black

10294086

Price Range
£ 1.1297 - £ 1.107

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    44.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Low Profile Feet 20.0 mm M8 Black

10286777

Price Range
£ 0.4011 - £ 0.4011

Stock Levels
10000 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    20.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Low Profile Feet 25.0 mm M8 Black

10286791

Price Range
£ 0.5414 - £ 0.5414

Stock Levels
14450 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Low Profile Feet 25.0 mm M6 Black

10286784

Price Range
£ 0.4153 - £ 0.4153

Stock Levels
13600 In stock
Attributes
  • Thread Size
    M6
  • Base Diameter
    25.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Adjustable Feet 38.0 mm M10 20.0 mm Black

10351260

Price Range
£ 3.175 - £ 3.1041

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
One Piece Adjustable Feet 22.0 mm M10 22.0 mm Black

10182673

Price Range
£ 0.5088 - £ 0.4108

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    22.0 mm
  • Base Height
    22.0 mm
  • Thread Length
    22.0 mm
  • Base Material
    PA
One Piece Adjustable Feet 38.0 mm M22 25.0 mm Black

10182666

Price Range
£ 0.8404 - £ 0.6779

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M22x1.5
  • Base Diameter
    38.0 mm
  • Base Height
    5.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PA
Adjustable Feet 48.0 mm M8 50.0 mm Black

10351598

Price Range
£ 3.2033 - £ 3.1325

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    50.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M8 90.0 mm Black

10351635

Price Range
£ 4.7058 - £ 4.6066

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    90.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M8 16.0 mm Black

10351550

Price Range
£ 3.4018 - £ 3.3309

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    16.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 20.0 mm Black

10351468

Price Range
£ 3.3593 - £ 3.3026

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Hexagonal Adjustable Feet 30.0 mm M8 15.0 mm Black

10290859

Price Range
£ 1.4085 - £ 0.6123

Stock Levels
3870 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    8.0 mm
  • Thread Length
    15.0 mm
  • Base Material
    LDPE
Adjustable Feet 38.0 mm M10 40.0 mm Black

10351284

Price Range
£ 3.6144 - £ 3.5435

Stock Levels
70 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 30.0 mm Black

10351277

Price Range
£ 3.2175 - £ 3.1467

Stock Levels
624 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    30.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 70.0 mm Black

10351314

Price Range
£ 4.4223 - £ 4.3231

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 16.0 mm Black

10351352

Price Range
£ 3.2175 - £ 3.1467

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    16.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 50.0 mm Black

10351390

Price Range
£ 2.9482 - £ 2.8915

Stock Levels
6812 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    50.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 16.0 mm Black

10351451

Price Range
£ 3.3309 - £ 3.2742

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    16.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 60.0 mm Black

10351505

Price Range
£ 4.3231 - £ 4.2381

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    60.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 80.0 mm Black

10351321

Price Range
£ 5.4287 - £ 5.3153

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    80.0 mm
  • Base Material
    PP
  • Base Type
    Rigid