Menu Search

Stud Mount Levelling Feet - Plastic Rigid Base

In stock

Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
59 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Full Material Base Diameter View
£ 3.6711 - £ 3.827 Request the lead time here
M8
25.0 mm
Polypropylene
25.0 mm
£ 2.4521 - £ 2.5513 950 In stock
M6
50.0 mm
Polypropylene
50.0 mm
£ 2.9057 - £ 3.0191 20 In stock
M8
25.0 mm
Polypropylene
25.0 mm
£ 4.3515 - £ 4.5357 210 In stock
M10
35.0 mm
Polypropylene
35.0 mm
£ 0.7228 - £ 1.5361 30 In stock
M10
65.0 mm
Nylon;Steel
17.0 mm
£ 2.3104 - £ 2.4096 Request the lead time here
M6
25.0 mm
Polypropylene
20.0 mm
£ 2.1828 - £ 2.2678 Request the lead time here
M6
20.0 mm
Polypropylene
20.0 mm
£ 2.5939 - £ 2.7072 1570 In stock
M6
25.0 mm
Polypropylene
25.0 mm
£ 3.8837 - £ 4.0396 520 In stock
M10
35.0 mm
Polypropylene
35.0 mm
£ 4.1105 - £ 4.2806 Request the lead time here
M10
25.0 mm
Polypropylene
25.0 mm
£ 3.26 - £ 3.4018 Request the lead time here
M8
20.0 mm
Polypropylene
20.0 mm
£ 2.7498 - £ 2.8632 Request the lead time here
M8
20.0 mm
Polypropylene
16.0 mm
£ 3.0758 - £ 3.2033 200 In stock
M8
16.0 mm
Polypropylene
37.0 mm
£ 4.3231 - £ 4.4223 Request the lead time here
M10
70.0 mm
Polypropylene
38.0 mm
£ 3.9546 - £ 4.0396 Request the lead time here
M10
50.0 mm
Polypropylene
48.0 mm
£ 5.4004 - £ 5.5138 Request the lead time here
M10
90.0 mm
Polypropylene
48.0 mm
£ 3.7136 - £ 3.7845 10 In stock
M8
60.0 mm
Polypropylene
38.0 mm
£ 4.7625 - £ 4.8476 Request the lead time here
M8
100.0 mm
Polypropylene
38.0 mm
£ 4.068 - £ 4.153 Request the lead time here
M8
70.0 mm
Polypropylene
48.0 mm
£ 3.1467 - £ 3.2175 Request the lead time here
M8
16.0 mm
Polypropylene
38.0 mm
  • of 3
Low Profile Feet 25.0 mm M8 25.0 mm Black

020310069901

Price Range
£ 3.827 - £ 3.6711

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PE;PA
  • Base Type
    Low Profile
Low Profile Feet 50.0 mm M6 50.0 mm Black

020303069903

Price Range
£ 2.5513 - £ 2.4521

Stock Levels
950 In stock
Attributes
  • Thread Size
    M6
  • Base Diameter
    50.0 mm
  • Thread Length
    50.0 mm
  • Base Material
    PE;PA
  • Base Type
    Low Profile
Low Profile Feet 25.0 mm M8 25.0 mm Black

020306069903

Price Range
£ 3.0191 - £ 2.9057

Stock Levels
20 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PE;PA
  • Base Type
    Low Profile
Low Profile Feet 35.0 mm M10 35.0 mm Black

020313069901

Price Range
£ 4.5357 - £ 4.3515

Stock Levels
210 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    35.0 mm
  • Thread Length
    35.0 mm
  • Base Material
    PP
  • Base Type
    Low Profile
Hexagonal Adjustable Feet 17.0 mm M10 65.0 mm Black

499331

Price Range
£ 1.5361 - £ 0.7228

Stock Levels
30 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    17.0 mm
  • Base Height
    8.0 mm
  • Thread Length
    65.0 mm
  • Base Material
    PA
Low Profile Feet 20.0 mm M6 25.0 mm Black

020302069903

Price Range
£ 2.4096 - £ 2.3104

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Base Diameter
    20.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PE;PA
  • Base Type
    Low Profile
Low Profile Feet 20.0 mm M6 20.0 mm Black

020301069903

Price Range
£ 2.2678 - £ 2.1828

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Base Diameter
    20.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PP
  • Base Type
    Low Profile
Low Profile Feet 25.0 mm M6 25.0 mm Black

020304069903

Price Range
£ 2.7072 - £ 2.5939

Stock Levels
1570 In stock
Attributes
  • Thread Size
    M6
  • Base Diameter
    25.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
  • Base Type
    Low Profile
Low Profile Feet 35.0 mm M10 35.0 mm Black

020311069901

Price Range
£ 4.0396 - £ 3.8837

Stock Levels
520 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    35.0 mm
  • Thread Length
    35.0 mm
  • Base Material
    PP
  • Base Type
    Low Profile
Low Profile Feet 25.0 mm M10 25.0 mm Black

020312069903

Price Range
£ 4.2806 - £ 4.1105

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    25.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
  • Base Type
    Low Profile
Low Profile Feet 20.0 mm M8 20.0 mm Black

020308069903

Price Range
£ 3.4018 - £ 3.26

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    20.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PE;PA
  • Base Type
    Low Profile
Low Profile Feet 16.0 mm M8 20.0 mm Black

020305069903

Price Range
£ 2.8632 - £ 2.7498

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    16.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PP
  • Base Type
    Low Profile
Low Profile Feet 37.0 mm M8 16.0 mm Black

020307069903

Price Range
£ 3.2033 - £ 3.0758

Stock Levels
200 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    37.0 mm
  • Thread Length
    16.0 mm
  • Base Material
    PE;PA
  • Base Type
    Low Profile
Adjustable Feet 38.0 mm M10 70.0 mm Black

148300769911

Price Range
£ 4.4223 - £ 4.3231

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 50.0 mm Black

148400569911

Price Range
£ 4.0396 - £ 3.9546

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    50.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 90.0 mm Black

148400969911

Price Range
£ 5.5138 - £ 5.4004

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    90.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 60.0 mm Black

148380669911

Price Range
£ 3.7845 - £ 3.7136

Stock Levels
10 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    60.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 100.0 mm Black

148381069911

Price Range
£ 4.8476 - £ 4.7625

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M8 70.0 mm Black

148480769911

Price Range
£ 4.153 - £ 4.068

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 16.0 mm Black

148380169911

Price Range
£ 3.2175 - £ 3.1467

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    16.0 mm
  • Base Material
    PP
  • Base Type
    Rigid