Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| £ 0.5414 - £ 0.5414 | 18450 In stock |
M8
|
|
|
0.984 in
25.0 mm
|
||
| 10286777 | £ 0.4011 - £ 0.4011 | 14000 In stock |
M8
|
|
|
0.787 in
20.0 mm
|
|
| 10286784 | £ 0.4153 - £ 0.4153 | 13600 In stock |
M6
|
|
|
0.984 in
25.0 mm
|
|
| £ 1.107 - £ 1.1297 | 1401 In stock |
M10
|
|
|
1.732 in
44.0 mm
|
||
| £ 0.4108 - £ 0.5088 | Request the lead time here |
M10
|
0.866 in
22.0 mm
|
Nylon 6/6
|
0.866 in
22.0 mm
|
||
| £ 0.6779 - £ 0.8404 | 598 In stock |
M22
|
0.984 in
25.0 mm
|
Nylon 6/6
|
1.496 in
38.0 mm
|
||
| £ 3.9688 - £ 4.0538 | 80 In stock |
M10
|
2.362 in
60.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| £ 5.3153 - £ 5.4287 | 2953 In stock |
M10
|
3.15 in
80.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| £ 3.3309 - £ 3.4018 | 256 In stock |
M8
|
1.181 in
30.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| £ 4.0254 - £ 4.0963 | 590 In stock |
M8
|
2.756 in
70.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| £ 3.2742 - £ 3.3309 | 1170 In stock |
M10
|
0.63 in
16.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| £ 3.3026 - £ 3.3593 | 537 In stock |
M10
|
0.787 in
20.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| £ 4.5641 - £ 4.6633 | Request the lead time here |
M10
|
2.756 in
70.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| £ 3.3309 - £ 3.4018 | 530 In stock |
M8
|
0.63 in
16.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| £ 4.7625 - £ 4.8476 | 90 In stock |
M8
|
3.937 in
100.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| £ 4.7342 - £ 4.8334 | Request the lead time here |
M8
|
3.543 in
90.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| £ 3.3876 - £ 3.4585 | 424 In stock |
M10
|
1.181 in
30.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| £ 5.4287 - £ 5.5421 | 240 In stock |
M10
|
3.15 in
80.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| £ 3.3876 - £ 3.4585 | 2672 In stock |
M8
|
0.787 in
20.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| £ 3.7136 - £ 3.7845 | 171 In stock |
M10
|
1.969 in
50.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue