Menu Search

Stud Mount Levelling Feet - Plastic Rigid Base

In stock

Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
59 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Full Material Base Diameter View
£ 0.5414 - £ 0.5414 20450 In stock
M8
25.0 mm
10286777 £ 0.4011 - £ 0.4011 14000 In stock
M8
20.0 mm
10286784 £ 0.4153 - £ 0.4153 13600 In stock
M6
25.0 mm
£ 1.107 - £ 1.1297 1401 In stock
M10
44.0 mm
£ 0.4108 - £ 0.5088 Request the lead time here
M10
22.0 mm
Nylon 6/6
22.0 mm
£ 0.6779 - £ 0.8404 598 In stock
M22
25.0 mm
Nylon 6/6
38.0 mm
£ 3.9688 - £ 4.0538 80 In stock
M10
60.0 mm
Polypropylene
38.0 mm
£ 5.3153 - £ 5.4287 2953 In stock
M10
80.0 mm
Polypropylene
38.0 mm
£ 3.3309 - £ 3.4018 256 In stock
M8
30.0 mm
Polypropylene
38.0 mm
£ 4.0254 - £ 4.0963 590 In stock
M8
70.0 mm
Polypropylene
38.0 mm
£ 3.2742 - £ 3.3309 1170 In stock
M10
16.0 mm
Polypropylene
48.0 mm
£ 3.3026 - £ 3.3593 537 In stock
M10
20.0 mm
Polypropylene
48.0 mm
£ 4.5641 - £ 4.6633 Request the lead time here
M10
70.0 mm
Polypropylene
48.0 mm
£ 3.3309 - £ 3.4018 530 In stock
M8
16.0 mm
Polypropylene
48.0 mm
£ 4.7625 - £ 4.8476 90 In stock
M8
100.0 mm
Polypropylene
38.0 mm
£ 4.7342 - £ 4.8334 Request the lead time here
M8
90.0 mm
Polypropylene
38.0 mm
£ 3.3876 - £ 3.4585 424 In stock
M10
30.0 mm
Polypropylene
48.0 mm
£ 5.4287 - £ 5.5421 240 In stock
M10
80.0 mm
Polypropylene
48.0 mm
£ 3.3876 - £ 3.4585 2672 In stock
M8
20.0 mm
Polypropylene
48.0 mm
£ 3.7136 - £ 3.7845 171 In stock
M10
50.0 mm
Polypropylene
38.0 mm
  • of 3
Low Profile Feet 25.0 mm M8 Black

10286791

Price Range
£ 0.5414 - £ 0.5414

Stock Levels
20450 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Low Profile Feet 20.0 mm M8 Black

10286777

Price Range
£ 0.4011 - £ 0.4011

Stock Levels
14000 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    20.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Low Profile Feet 25.0 mm M6 Black

10286784

Price Range
£ 0.4153 - £ 0.4153

Stock Levels
13600 In stock
Attributes
  • Thread Size
    M6
  • Base Diameter
    25.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Low Profile Feet 44.0 mm M10 Black

10294086

Price Range
£ 1.1297 - £ 1.107

Stock Levels
1401 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    44.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
One Piece Adjustable Feet 22.0 mm M10 22.0 mm Black

10182673

Price Range
£ 0.5088 - £ 0.4108

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    22.0 mm
  • Base Height
    22.0 mm
  • Thread Length
    22.0 mm
  • Base Material
    PA
One Piece Adjustable Feet 38.0 mm M22 25.0 mm Black

10182666

Price Range
£ 0.8404 - £ 0.6779

Stock Levels
598 In stock
Attributes
  • Thread Size
    M22
  • Base Diameter
    38.0 mm
  • Base Height
    5.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PA
Adjustable Feet 38.0 mm M10 60.0 mm Black

10351307

Price Range
£ 4.0538 - £ 3.9688

Stock Levels
80 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    60.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 80.0 mm Black

10351321

Price Range
£ 5.4287 - £ 5.3153

Stock Levels
2953 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    80.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 30.0 mm Black

10351376

Price Range
£ 3.4018 - £ 3.3309

Stock Levels
256 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    30.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 70.0 mm Black

10351413

Price Range
£ 4.0963 - £ 4.0254

Stock Levels
590 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 16.0 mm Black

10351451

Price Range
£ 3.3309 - £ 3.2742

Stock Levels
1170 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    16.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 20.0 mm Black

10351468

Price Range
£ 3.3593 - £ 3.3026

Stock Levels
537 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 70.0 mm Black

10351512

Price Range
£ 4.6633 - £ 4.5641

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M8 16.0 mm Black

10351550

Price Range
£ 3.4018 - £ 3.3309

Stock Levels
530 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    16.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 100.0 mm Black

10351444

Price Range
£ 4.8476 - £ 4.7625

Stock Levels
90 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 90.0 mm Black

10351437

Price Range
£ 4.8334 - £ 4.7342

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    90.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 30.0 mm Black

10351475

Price Range
£ 3.4585 - £ 3.3876

Stock Levels
424 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    30.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 80.0 mm Black

10351529

Price Range
£ 5.5421 - £ 5.4287

Stock Levels
240 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    80.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M8 20.0 mm Black

10351567

Price Range
£ 3.4585 - £ 3.3876

Stock Levels
2672 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 50.0 mm Black

10351291

Price Range
£ 3.7845 - £ 3.7136

Stock Levels
171 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    50.0 mm
  • Base Material
    PP
  • Base Type
    Rigid