| Quantity | Unit price |
|---|---|
| 2 + | £ 74.7268 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M20 |
|---|---|
| Base Diameter | 151.0 mm |
| Base Diameter | 5.945 in |
| Thread Length | 7.874 in |
| Thread Length | 200.0 mm |
| Base Material | Stainless Steel |
| Base Type | Asymmetrical |
| Bolt Down Base | Regular |
| Colour | Black |
| Mount Type | Screw Mount |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue