Menu Search

Strain Relief Bushings

In stock

Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.

These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.

Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.

  • Material: Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Material Flammability Rating


Series Code :SR1730

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Cable Shape Maximum Panel Thickness View
SRB-F-2 £ 0.2466 - £ 0.2466 Request the lead time here
Flat
1.6 mm
£ 0.4464 - £ 0.4464 Request the lead time here
Round
3.2 mm
£ 0.2466 - £ 0.2466 Request the lead time here
Flat
1.6 mm
£ 0.2466 - £ 0.2466 Request the lead time here
Flat
2.5 mm
SRB-F-8 £ 0.265 - £ 0.265 Request the lead time here
Flat
1.6 mm
£ 0.2225 - £ 0.2225 Request the lead time here
Flat
2.5 mm
£ 0.1322 - £ 0.1376 Request the lead time here
12.9 mm
Round
4.0 mm
£ 0.2976 - £ 0.2976 Request the lead time here
12.7 mm
Dual
1.6 mm
£ 0.9355 - £ 0.9355 Request the lead time here
21.6 mm
Round
3.2 mm
SRB-R-6 £ 0.1587 - £ 0.1587 Request the lead time here
Round
3.2 mm
£ 0.0444 - £ 0.0463 Request the lead time here
9.5 mm
Dual
1.6 mm
£ 0.2749 - £ 0.2749 Request the lead time here
Round
2.5 mm
465744 £ 0.0652 - £ 0.0678 Request the lead time here
12.9 mm
Round
2.5 mm
£ 0.2367 - £ 0.2367 Request the lead time here
Round
1.6 mm
£ 0.2367 - £ 0.2367 Request the lead time here
Round
1.6 mm
465701 £ 0.1487 - £ 0.1546 Request the lead time here
Flat
2.5 mm
465707 £ 0.2414 - £ 0.2518 Request the lead time here
Round
4.0 mm
497641 £ 0.3869 - £ 0.3869 Request the lead time here
12.7 mm
Round
2.3 mm
497645 £ 0.4507 - £ 0.4507 Request the lead time here
15.9 mm
Round
3.2 mm
£ 0.2338 - £ 0.2338 Request the lead time here
9.5 mm
Dual
3.2 mm
  • of 5
Strain Relief Bushing Flat XT (Clockwire), SP-1, SPT-1 Nylon 6/6 Black

SRB-F-2

Price Range
£ 0.2466 - £ 0.2466

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    Nylon 6/6
  • Cable Size
    2.3 x 4.6 mm, 2.8 x 5.3 mm
  • Maximum Panel Thickness
    1.6 mm
Strain Relief Bushing Round SJT Nylon 6/6 Black

SRB-R-10

Price Range
£ 0.4464 - £ 0.4464

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon 6/6
  • Cable Size
    9.2 x 10.5 mm, 11.0 mm
  • Maximum Panel Thickness
    3.2 mm
Strain Relief Bushing Flat SP-1, SPT-1 Nylon 6/6 Black

SRB-D-3

Price Range
£ 0.2466 - £ 0.2466

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    Nylon 6/6
  • Cable Size
    3.0 x 5.6 mm
  • Maximum Panel Thickness
    1.6 mm
Strain Relief Bushing Flat SP-2, SPT-2, HPN Nylon 6/6 Black

SRB-F-4

Price Range
£ 0.2466 - £ 0.2466

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    Nylon 6/6
  • Cable Size
    3.8 x 7.1 mm, 4.1 x 7.6 mm
  • Maximum Panel Thickness
    2.5 mm
Strain Relief Bushing Flat SPT-2 Nylon 6/6 Black

SRB-F-8

Price Range
£ 0.265 - £ 0.265

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    Nylon 6/6
  • Cable Size
    3.71 x 7.6 mm, 3.8 x 7.6 mm
  • Maximum Panel Thickness
    1.6 mm
Strain Relief Bushing Flat SPT-1 Nylon 6/6 Black

SRB-F-6

Price Range
£ 0.2225 - £ 0.2225

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    Nylon 6/6
  • Cable Size
    3.0 x 5.6 mm
  • Maximum Panel Thickness
    2.5 mm
Strain Relief Bushing Round PA White

465753

Price Range
£ 0.1376 - £ 0.1322

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    6.4 - 7.4 mm
  • Maximum Panel Thickness
    4.0 mm
Strain Relief Bushing Dual PA Black

497652

Price Range
£ 0.2976 - £ 0.2976

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Dual
  • Material
    PA
  • Cable Size
    3.0 x 7.1 mm
  • Head Length
    12.7 mm
Strain Relief Bushing Round PA Black

497657

Price Range
£ 0.9355 - £ 0.9355

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    10.0 - 15.2 mm
  • Head Length
    21.6 mm
Strain Relief Bushing Round SJ, SJT, SJO Nylon 6/6 Black

SRB-R-6

Price Range
£ 0.1587 - £ 0.1587

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon 6/6
  • Cable Size
    7.62 mm, 8.26 mm, 8.38 mm, 9.02 mm
  • Maximum Panel Thickness
    3.2 mm
Strain Relief Bushing Dual PA Black

465718

Price Range
£ 0.0463 - £ 0.0444

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Dual
  • Material
    PA
  • Cable Size
    2.3 x 4.5 mm
  • Head Length
    9.5 mm
Strain Relief Bushing Round SVI, SVT Nylon 6/6 Black

SRB-R-2

Price Range
£ 0.2749 - £ 0.2749

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon 6/6
  • Cable Size
    6.4 mm, 7.4 mm
  • Maximum Panel Thickness
    2.5 mm
Strain Relief Bushing Round PA Black

465744

Price Range
£ 0.0678 - £ 0.0652

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    6.5 - 7.5 mm
  • Head Length
    15.9 mm
Strain Relief Bushing Round SJT Nylon 6/6 Black

SRB-R-7

Price Range
£ 0.2367 - £ 0.2367

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon 6/6
  • Cable Size
    8.2 x 9.2 mm
  • Maximum Panel Thickness
    1.6 mm
Strain Relief Bushing Round SJT Nylon 6/6 Black

SRB-R-3

Price Range
£ 0.2367 - £ 0.2367

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon 6/6
  • Cable Size
    7.6 mm
  • Maximum Panel Thickness
    1.6 mm
Strain Relief Bushing Flat Nylon 6/6 Black

465701

Price Range
£ 0.1546 - £ 0.1487

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    Nylon 6/6
  • Cable Size
    3.0 x 5.6 mm, 4.1 x 7.6 mm
  • Maximum Panel Thickness
    2.5 mm
Strain Relief Bushing Round Nylon 6/6 Black

465707

Price Range
£ 0.2518 - £ 0.2414

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon 6/6
  • Cable Size
    7.4 x 9.1 mm
  • Maximum Panel Thickness
    4.0 mm
Strain Relief Bushing Round PA Black

497641

Price Range
£ 0.3869 - £ 0.3869

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    7.6 mm
  • Head Length
    12.7 mm
Strain Relief Bushing Round PA Black

497645

Price Range
£ 0.4507 - £ 0.4507

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    8.2 - 9.2 mm
  • Head Length
    15.9 mm
Strain Relief Bushing Dual PA Black

497651

Price Range
£ 0.2338 - £ 0.2338

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Dual
  • Material
    PA
  • Cable Size
    2.3 x 4.5.2 mm
  • Head Length
    9.5 mm