| Quantity | Unit price |
|---|---|
| 100 + | £ 0.4521 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Compatible Cable Shape | Round |
| Material | PA |
| Cable Size | 8.2 - 9.2 mm |
| Head Length | 0.626 in |
| Head Length | 15.9 mm |
| Maximum Panel Thickness | 0.063 in |
| Maximum Panel Thickness | 1.6 mm |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue