Quantity | Unit price |
---|---|
1000 + | £ 2.347 |
Colour | Black |
---|---|
Full Material | Ethylene Propylene Diene Monomer |
Compatible Hole Diameter | 13.8 mm |
Compatible Hole Diameter | 0.543 in |
Hole Diameter | 13.8 mm |
Hole Diameter | 0.543 in |
Overall Height | 7.0 mm |
Overall Height | 0.276 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue