10376850
443000559907
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 0.3543 |
| 250 - 999 | £ 0.3472 |
| 1000 + | £ 0.3401 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Full Material | Polyvinyl Chloride |
| Compatible Cable Diameter Range | 0.197 - 0.354 in |
| Compatible Cable Diameter Range | 5.0 - 9.0 mm |
| Hole Diameter | 0.5 in |
| Hole Diameter | 12.7 mm |
| Overall Height | 32.5 mm |
| Overall Height | 1.28 in |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue