Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 3.9088 - £ 8.9731 Request the lead time here
M8
13.0 mm
No Finish
14.0 mm
60.0 mm
£ 0.4466 - £ 0.4654 Request the lead time here
4NC-4NC
5.0 mm
Nickel Plated
12.0 mm
5.0 mm
£ 0.3923 - £ 0.4087 59 In stock
M3-4NC
5.0 mm
Nickel Plated
8.0 mm
5.0 mm
£ 0.9105 - £ 0.9482 Request the lead time here
M6
10.0 mm
No Finish
10.0 mm
10.0 mm
£ 1.2068 - £ 1.2573 Request the lead time here
M6
10.0 mm
No Finish
10.0 mm
20.0 mm
£ 1.7544 - £ 1.7834 600 In stock
M6
10.0 mm
No Finish
10.0 mm
40.0 mm
£ 0.9838 - £ 1.0032 95 In stock
M4
7.0 mm
No Finish
8.0 mm
35.0 mm
£ 1.2588 - £ 1.2841 Request the lead time here
M4
7.0 mm
No Finish
8.0 mm
55.0 mm
£ 1.6051 - £ 1.6348 Request the lead time here
M4
7.0 mm
No Finish
8.0 mm
80.0 mm
£ 1.4934 - £ 1.5224 Request the lead time here
M5
8.0 mm
No Finish
8.0 mm
55.0 mm
£ 0.9627 - £ 1.0033 Request the lead time here
M6
10.0 mm
No Finish
10.0 mm
12.0 mm
£ 0.8221 - £ 0.8554 Request the lead time here
M5
8.0 mm
No Finish
8.0 mm
18.0 mm
£ 1.1384 - £ 1.186 Request the lead time here
M5
8.0 mm
No Finish
8.0 mm
35.0 mm
£ 0.7163 - £ 0.7453 Request the lead time here
M5
8.0 mm
No Finish
8.0 mm
12.0 mm
£ 0.963 - £ 1.0032 100 In stock
M5
8.0 mm
No Finish
8.0 mm
25.0 mm
£ 1.342 - £ 1.3688 1318 In stock
M5
8.0 mm
No Finish
8.0 mm
45.0 mm
£ 1.7983 - £ 1.828 Request the lead time here
M5
8.0 mm
No Finish
8.0 mm
70.0 mm
£ 2.4671 - £ 2.5266 Request the lead time here
M8
13.0 mm
No Finish
14.0 mm
30.0 mm
£ 2.8981 - £ 6.7438 Request the lead time here
M6
10.0 mm
No Finish
10.0 mm
80.0 mm
£ 1.4342 - £ 1.4639 100 In stock
M5
8.0 mm
No Finish
8.0 mm
50.0 mm
  • of 36
Male To Female Standoff Hexagonal 13.0 mm M8 60.0 mm

10201275

Price Range
£ 8.9731 - £ 3.9088

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Sub-D Standoff Hexagonal 5.0 mm 4NC-4NC 5.0 mm

10235416

Price Range
£ 0.4654 - £ 0.4466

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    12.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Sub-D Standoff Hexagonal 5.0 mm M3-4NC 5.0 mm

10201336

Price Range
£ 0.4087 - £ 0.3923

Stock Levels
59 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 10.0 mm

10235386

Price Range
£ 0.9482 - £ 0.9105

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 10.0 mm M6 20.0 mm

10201152

Price Range
£ 1.2573 - £ 1.2068

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 10.0 mm M6 40.0 mm

10235409

Price Range
£ 1.7834 - £ 1.7544

Stock Levels
600 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 35.0 mm

10200971

Price Range
£ 1.0032 - £ 0.9838

Stock Levels
95 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 55.0 mm

10201008

Price Range
£ 1.2841 - £ 1.2588

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    55.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 7.0 mm M4 80.0 mm

10201039

Price Range
£ 1.6348 - £ 1.6051

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    80.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 55.0 mm

10634301

Price Range
£ 1.5224 - £ 1.4934

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    55.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 10.0 mm M6 12.0 mm

10632994

Price Range
£ 1.0033 - £ 0.9627

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

10632987

Price Range
£ 0.8554 - £ 0.8221

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 35.0 mm

10201091

Price Range
£ 1.186 - £ 1.1384

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 12.0 mm

10630600

Price Range
£ 0.7453 - £ 0.7163

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 25.0 mm

10201077

Price Range
£ 1.0032 - £ 0.963

Stock Levels
100 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 45.0 mm

10201114

Price Range
£ 1.3688 - £ 1.342

Stock Levels
1318 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 70.0 mm

10201145

Price Range
£ 1.828 - £ 1.7983

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 13.0 mm M8 30.0 mm

10201244

Price Range
£ 2.5266 - £ 2.4671

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 10.0 mm M6 80.0 mm

10201206

Price Range
£ 6.7438 - £ 2.8981

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    80.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 50.0 mm

10201121

Price Range
£ 1.4639 - £ 1.4342

Stock Levels
100 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish