Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.3567 - £ 0.3641 Request the lead time here
M2
4.0 mm
Zinc Plated
5.0 mm
15.0 mm
£ 0.8902 - £ 0.9095 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
35.0 mm
£ 1.1013 - £ 1.1235 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
50.0 mm
1221286 £ 0.7297 - £ 0.7446 Request the lead time here
M4
7.0 mm
Nickel Plated
8.0 mm
12.0 mm
£ 1.018 - £ 1.0388 Request the lead time here
M4
7.0 mm
Nickel Plated
8.0 mm
25.0 mm
£ 0.7629 - £ 0.778 100 In stock
M3
5.5 mm
Nickel Plated
6.0 mm
25.0 mm
£ 0.9852 - £ 1.0051 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
40.0 mm
£ 1.3391 - £ 2.926 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
60.0 mm
£ 0.9149 - £ 0.9348 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
35.0 mm
£ 1.1318 - £ 1.1548 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
50.0 mm
£ 1.4773 - £ 1.5011 Request the lead time here
M4
7.0 mm
Nickel Plated
8.0 mm
45.0 mm
£ 1.9618 - £ 2.0064 Request the lead time here
M4
7.0 mm
Nickel Plated
8.0 mm
65.0 mm
£ 1.348 - £ 1.3747 Request the lead time here
M4
7.0 mm
Stainless Steel
8.0 mm
18.0 mm
£ 1.6794 - £ 1.724 Request the lead time here
M4
7.0 mm
Stainless Steel
8.0 mm
35.0 mm
£ 2.0658 - £ 2.1104 Request the lead time here
M4
7.0 mm
Stainless Steel
8.0 mm
55.0 mm
£ 2.6009 - £ 2.6009 100 In stock
M4
7.0 mm
Stainless Steel
8.0 mm
80.0 mm
£ 1.4427 - £ 1.4789 Request the lead time here
M5
8.0 mm
Stainless Steel
8.0 mm
18.0 mm
£ 2.4077 - £ 2.4077 Request the lead time here
M4
7.0 mm
Stainless Steel
8.0 mm
70.0 mm
£ 1.6497 - £ 1.6794 Request the lead time here
M5
8.0 mm
Stainless Steel
8.0 mm
25.0 mm
£ 1.9023 - £ 1.9321 Request the lead time here
M5
8.0 mm
Stainless Steel
8.0 mm
35.0 mm
  • of 36
Male To Female Standoff Hexagonal 4.0 mm M2 15.0 mm

1221343

Price Range
£ 0.3641 - £ 0.3567

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 35.0 mm

1221278

Price Range
£ 0.9095 - £ 0.8902

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 50.0 mm

1221282

Price Range
£ 1.1235 - £ 1.1013

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 12.0 mm

1221286

Price Range
£ 0.7446 - £ 0.7297

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 25.0 mm

1221290

Price Range
£ 1.0388 - £ 1.018

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 25.0 mm

1221275

Price Range
£ 0.778 - £ 0.7629

Stock Levels
100 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 40.0 mm

1221279

Price Range
£ 1.0051 - £ 0.9852

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 60.0 mm

1221283

Price Range
£ 2.926 - £ 1.3391

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 35.0 mm

1221277

Price Range
£ 0.9348 - £ 0.9149

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 50.0 mm

1221281

Price Range
£ 1.1548 - £ 1.1318

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 45.0 mm

1221294

Price Range
£ 1.5011 - £ 1.4773

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 65.0 mm

1221298

Price Range
£ 2.0064 - £ 1.9618

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    65.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 18.0 mm

1221479

Price Range
£ 1.3747 - £ 1.348

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 7.0 mm M4 35.0 mm

1221483

Price Range
£ 1.724 - £ 1.6794

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 7.0 mm M4 55.0 mm

1221487

Price Range
£ 2.1104 - £ 2.0658

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    55.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 7.0 mm M4 80.0 mm

1221491

Price Range
£ 2.6009 - £ 2.6009

Stock Levels
100 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    80.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

1221495

Price Range
£ 1.4789 - £ 1.4427

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 7.0 mm M4 70.0 mm

1221490

Price Range
£ 2.4077 - £ 2.4077

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 25.0 mm

1221497

Price Range
£ 1.6794 - £ 1.6497

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 35.0 mm

1221499

Price Range
£ 1.9321 - £ 1.9023

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel