Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 1.3851 - £ 1.4134 1000 In stock
M3
5.5 mm
Stainless Steel
6.0 mm
40.0 mm
£ 1.2321 - £ 1.2573 Request the lead time here
M4
7.0 mm
Stainless Steel
8.0 mm
12.0 mm
£ 1.4817 - £ 1.5159 1000 In stock
M4
7.0 mm
Stainless Steel
8.0 mm
25.0 mm
10200346 £ 1.8726 - £ 1.9023 4976 In stock
M4
7.0 mm
Stainless Steel
8.0 mm
45.0 mm
£ 2.259 - £ 2.3036 400 In stock
M4
7.0 mm
Stainless Steel
8.0 mm
65.0 mm
£ 1.3361 - £ 1.3628 900 In stock
M5
8.0 mm
Stainless Steel
8.0 mm
12.0 mm
£ 2.6901 - £ 2.6901 300 In stock
M8
13.0 mm
Stainless Steel
14.0 mm
15.0 mm
10200704 £ 3.6264 - £ 3.6264 406 In stock
M8
13.0 mm
Stainless Steel
14.0 mm
30.0 mm
£ 5.5139 - £ 5.5139 5 In stock
M8
13.0 mm
Stainless Steel
14.0 mm
60.0 mm
£ 1.5902 - £ 1.6199 2185 In stock
M6
10.0 mm
Stainless Steel
10.0 mm
10.0 mm
10200568 £ 1.9618 - £ 2.0064 65 In stock
M6
10.0 mm
Stainless Steel
10.0 mm
20.0 mm
10200605 £ 2.7049 - £ 2.7644 1074 In stock
M6
10.0 mm
Stainless Steel
10.0 mm
40.0 mm
£ 1.6497 - £ 1.6794 255 In stock
M5
8.0 mm
Stainless Steel
8.0 mm
25.0 mm
10200490 £ 2.1401 - £ 2.1847 686 In stock
M5
8.0 mm
Stainless Steel
8.0 mm
45.0 mm
£ 2.6969 - £ 2.7549 Request the lead time here
M5
8.0 mm
Stainless Steel
8.0 mm
70.0 mm
10200643 £ 4.2209 - £ 4.2952 394 In stock
M6
10.0 mm
Stainless Steel
10.0 mm
80.0 mm
£ 2.9873 - £ 2.9873 900 In stock
M8
13.0 mm
Stainless Steel
14.0 mm
20.0 mm
£ 2.6009 - £ 2.6009 3041 In stock
M4
7.0 mm
Stainless Steel
8.0 mm
80.0 mm
£ 1.4427 - £ 1.4789 Request the lead time here
M5
8.0 mm
Stainless Steel
8.0 mm
18.0 mm
10200582 £ 2.3482 - £ 2.3928 748 In stock
M6
10.0 mm
Stainless Steel
10.0 mm
30.0 mm
  • of 36
Male To Female Standoff Hexagonal 5.5 mm M3 40.0 mm

10200223

Price Range
£ 1.4134 - £ 1.3851

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 7.0 mm M4 12.0 mm

10200261

Price Range
£ 1.2573 - £ 1.2321

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 7.0 mm M4 25.0 mm

10200308

Price Range
£ 1.5159 - £ 1.4817

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 7.0 mm M4 45.0 mm

10200346

Price Range
£ 1.9023 - £ 1.8726

Stock Levels
4976 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 7.0 mm M4 65.0 mm

10200384

Price Range
£ 2.3036 - £ 2.259

Stock Levels
400 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    65.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 12.0 mm

10494486

Price Range
£ 1.3628 - £ 1.3361

Stock Levels
900 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 13.0 mm M8 15.0 mm

10200667

Price Range
£ 2.6901 - £ 2.6901

Stock Levels
300 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 13.0 mm M8 30.0 mm

10200704

Price Range
£ 3.6264 - £ 3.6264

Stock Levels
406 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 13.0 mm M8 60.0 mm

10200742

Price Range
£ 5.5139 - £ 5.5139

Stock Levels
5 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 10.0 mm M6 10.0 mm

10200537

Price Range
£ 1.6199 - £ 1.5902

Stock Levels
2185 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 10.0 mm M6 20.0 mm

10200568

Price Range
£ 2.0064 - £ 1.9618

Stock Levels
65 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 10.0 mm M6 40.0 mm

10200605

Price Range
£ 2.7644 - £ 2.7049

Stock Levels
1074 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 25.0 mm

10200452

Price Range
£ 1.6794 - £ 1.6497

Stock Levels
255 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 45.0 mm

10200490

Price Range
£ 2.1847 - £ 2.1401

Stock Levels
686 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 70.0 mm

10235348

Price Range
£ 2.7549 - £ 2.6969

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 10.0 mm M6 80.0 mm

10200643

Price Range
£ 4.2952 - £ 4.2209

Stock Levels
394 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    80.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 13.0 mm M8 20.0 mm

10200681

Price Range
£ 2.9873 - £ 2.9873

Stock Levels
900 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 7.0 mm M4 80.0 mm

10200407

Price Range
£ 2.6009 - £ 2.6009

Stock Levels
3041 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    80.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

10630679

Price Range
£ 1.4789 - £ 1.4427

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 10.0 mm M6 30.0 mm

10200582

Price Range
£ 2.3928 - £ 2.3482

Stock Levels
748 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel