Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.4479 - £ 0.4564 | 4590 In stock |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.9569 - £ 0.9765 | 478 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
2.165 in
55.0 mm
|
||
| 10198254 | £ 0.489 - £ 0.4989 | 342 In stock |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
| £ 0.8412 - £ 0.859 | 78 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.5797 - £ 0.5918 | 34142 In stock |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| £ 1.2023 - £ 1.2276 | 1005 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
||
| 10198278 | £ 0.551 - £ 0.5616 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
| £ 0.5553 - £ 0.5669 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| £ 1.2172 - £ 1.2677 | 198 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| £ 1.828 - £ 1.8578 | 27370 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.772 in
45.0 mm
|
||
| £ 1.9618 - £ 2.0064 | 549 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
||
| £ 0.6509 - £ 0.6643 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| 10198322 | £ 0.663 - £ 0.6766 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
|
| £ 0.4845 - £ 0.4949 | 763 In stock |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| 10198308 | £ 0.6191 - £ 0.6327 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.512 in
13.0 mm
|
|
| £ 1.2633 - £ 1.2885 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| £ 1.5308 - £ 1.5605 | 400 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
||
| 10198285 | £ 0.541 - £ 0.5513 | 9512 In stock |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
| £ 2.5711 - £ 2.6306 | 95 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
2.756 in
70.0 mm
|
||
| £ 0.4582 - £ 0.4668 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue