Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.4547 - £ 0.4651 70 In stock
M2.5
5.0 mm
Nickel Plated
6.0 mm
18.0 mm
£ 0.4116 - £ 0.4206 2804 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
12.0 mm
£ 0.4479 - £ 0.4564 4590 In stock
M3
5.5 mm
Nickel Plated
6.0 mm
5.0 mm
£ 0.7282 - £ 0.7431 799 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
30.0 mm
£ 0.4845 - £ 0.4949 763 In stock
M3
5.5 mm
Nickel Plated
8.0 mm
6.0 mm
£ 0.9185 - £ 0.9185 734 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
45.0 mm
£ 0.3997 - £ 0.4087 974 In stock
M2
4.0 mm
Nickel Plated
5.0 mm
10.0 mm
£ 0.3269 - £ 0.3344 Request the lead time here
M3
5.0 mm
Nickel Plated
8.0 mm
5.0 mm
£ 1.2023 - £ 1.2276 1005 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
60.0 mm
£ 0.4153 - £ 0.4238 Request the lead time here
M3
5.0 mm
Nickel Plated
8.0 mm
13.0 mm
£ 0.8412 - £ 0.859 78 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
40.0 mm
£ 0.498 - £ 0.498 Request the lead time here
M3
5.0 mm
Nickel Plated
8.0 mm
16.0 mm
£ 0.6932 - £ 0.7069 223 In stock
M3
5.5 mm
Nickel Plated
6.0 mm
20.0 mm
£ 1.3851 - £ 1.4134 Request the lead time here
M5
8.0 mm
Nickel Plated
8.0 mm
30.0 mm
10198131 £ 0.4949 - £ 0.5053 974 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
20.0 mm
£ 1.6645 - £ 1.6943 194 In stock
M5
8.0 mm
Nickel Plated
8.0 mm
40.0 mm
£ 1.4817 - £ 1.5159 1000 In stock
M4
7.0 mm
Stainless Steel
8.0 mm
25.0 mm
£ 4.5924 - £ 4.6816 Request the lead time here
M6
10.0 mm
Stainless Steel
10.0 mm
90.0 mm
10200346 £ 1.8726 - £ 1.9023 5176 In stock
M4
7.0 mm
Stainless Steel
8.0 mm
45.0 mm
10200643 £ 4.2209 - £ 4.2952 Request the lead time here
M6
10.0 mm
Stainless Steel
10.0 mm
80.0 mm
  • of 36
Male To Female Standoff Hexagonal 5.0 mm M2.5 18.0 mm

10197950

Price Range
£ 0.4651 - £ 0.4547

Stock Levels
70 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 12.0 mm

10198063

Price Range
£ 0.4206 - £ 0.4116

Stock Levels
2804 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 5.0 mm

10198223

Price Range
£ 0.4564 - £ 0.4479

Stock Levels
4590 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 30.0 mm

10198155

Price Range
£ 0.7431 - £ 0.7282

Stock Levels
799 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 6.0 mm

10198247

Price Range
£ 0.4949 - £ 0.4845

Stock Levels
763 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 45.0 mm

10198186

Price Range
£ 0.9185 - £ 0.9185

Stock Levels
734 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 10.0 mm

10197837

Price Range
£ 0.4087 - £ 0.3997

Stock Levels
974 In stock
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 5.0 mm

10197998

Price Range
£ 0.3344 - £ 0.3269

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 60.0 mm

10198216

Price Range
£ 1.2276 - £ 1.2023

Stock Levels
1005 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 13.0 mm

10198070

Price Range
£ 0.4238 - £ 0.4153

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    13.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 40.0 mm

10198179

Price Range
£ 0.859 - £ 0.8412

Stock Levels
78 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 16.0 mm

10198100

Price Range
£ 0.498 - £ 0.498

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    16.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 20.0 mm

10198346

Price Range
£ 0.7069 - £ 0.6932

Stock Levels
223 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 30.0 mm

10198674

Price Range
£ 1.4134 - £ 1.3851

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 20.0 mm

10198131

Price Range
£ 0.5053 - £ 0.4949

Stock Levels
974 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 40.0 mm

10198698

Price Range
£ 1.6943 - £ 1.6645

Stock Levels
194 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 25.0 mm

10200308

Price Range
£ 1.5159 - £ 1.4817

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 10.0 mm M6 90.0 mm

10200650

Price Range
£ 4.6816 - £ 4.5924

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    90.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 7.0 mm M4 45.0 mm

10200346

Price Range
£ 1.9023 - £ 1.8726

Stock Levels
5176 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 10.0 mm M6 80.0 mm

10200643

Price Range
£ 4.2952 - £ 4.2209

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    80.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel