Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.261 - £ 0.2653 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.2541 - £ 0.2601 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.2392 - £ 0.2437 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.2551 - £ 0.2595 | Request the lead time here |
M3
|
0.236 in
6.0 mm
|
Zinc Plated
|
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.3537 - £ 0.3611 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| 10200605 | £ 2.7049 - £ 2.7644 | 1074 In stock |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
|
| 10200643 | £ 4.2209 - £ 4.2952 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
3.15 in
80.0 mm
|
|
| £ 2.9873 - £ 2.9873 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.3361 - £ 1.3628 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| £ 1.6497 - £ 1.6794 | 255 In stock |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| 10200490 | £ 2.1401 - £ 2.1847 | 686 In stock |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
1.772 in
45.0 mm
|
|
| £ 2.6969 - £ 2.7549 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
2.756 in
70.0 mm
|
||
| £ 1.9023 - £ 1.9321 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| £ 1.7983 - £ 1.828 | 2596 In stock |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| 10200582 | £ 2.3482 - £ 2.3928 | 748 In stock |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
|
| £ 1.1934 - £ 1.2172 | 888 In stock |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| 10200292 | £ 1.3866 - £ 1.4149 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
|
| £ 1.2841 - £ 1.3108 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| 10200445 | £ 1.5308 - £ 1.5605 | 894 In stock |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
|
| 10200339 | £ 1.7537 - £ 1.7983 | 34783 In stock |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue