Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 2.6009 - £ 2.6009 3041 In stock
M4
7.0 mm
Stainless Steel
8.0 mm
80.0 mm
£ 1.4427 - £ 1.4789 Request the lead time here
M5
8.0 mm
Stainless Steel
8.0 mm
18.0 mm
10200346 £ 1.8726 - £ 1.9023 4976 In stock
M4
7.0 mm
Stainless Steel
8.0 mm
45.0 mm
£ 2.259 - £ 2.3036 400 In stock
M4
7.0 mm
Stainless Steel
8.0 mm
65.0 mm
£ 1.9023 - £ 1.9321 1600 In stock
M5
8.0 mm
Stainless Steel
8.0 mm
35.0 mm
£ 1.3361 - £ 1.3628 Request the lead time here
M5
8.0 mm
Stainless Steel
8.0 mm
12.0 mm
10200339 £ 1.7537 - £ 1.7983 34783 In stock
M4
7.0 mm
Stainless Steel
8.0 mm
40.0 mm
£ 2.0337 - £ 2.115 6025 In stock
M5
8.0 mm
Zinc Plated
10.0 mm
50.0 mm
£ 2.8761 - £ 2.9311 Request the lead time here
M5
8.0 mm
Stainless Steel
10.0 mm
50.0 mm
£ 5.532 - £ 5.6422 130 In stock
M8
13.0 mm
Zinc Plated
15.0 mm
70.0 mm
£ 2.764 - £ 2.8206 3574 In stock
M5
8.0 mm
Zinc Plated
10.0 mm
70.0 mm
£ 0.3211 - £ 0.3351 2100 In stock
M3
5.0 mm
Zinc Plated
4.5 mm
9.0 mm
£ 1.0641 - £ 1.1088 1700 In stock
M3
5.0 mm
Zinc Plated
10.0 mm
50.0 mm
£ 1.4999 - £ 1.555 25 In stock
M3
5.5 mm
Stainless Steel
10.0 mm
50.0 mm
£ 2.8211 - £ 2.8761 Request the lead time here
M6
10.0 mm
Zinc Plated
12.0 mm
50.0 mm
£ 3.7843 - £ 3.8669 2800 In stock
M6
10.0 mm
Stainless Steel
12.0 mm
50.0 mm
£ 3.175 - £ 3.2459 Request the lead time here
M5
8.0 mm
Nickel Plated
10.0 mm
55.0 mm
£ 3.3026 - £ 3.3593 150 In stock
M6
10.0 mm
Zinc Plated
12.0 mm
55.0 mm
£ 1.0545 - £ 1.0985 3950 In stock
M3
5.0 mm
Nickel Plated
10.0 mm
60.0 mm
£ 1.1736 - £ 1.2232 1150 In stock
M3
5.0 mm
Zinc Plated
10.0 mm
60.0 mm
  • of 36
Male To Female Standoff Hexagonal 7.0 mm M4 80.0 mm

10200407

Price Range
£ 2.6009 - £ 2.6009

Stock Levels
3041 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    80.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

10630679

Price Range
£ 1.4789 - £ 1.4427

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 7.0 mm M4 45.0 mm

10200346

Price Range
£ 1.9023 - £ 1.8726

Stock Levels
4976 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 7.0 mm M4 65.0 mm

10200384

Price Range
£ 2.3036 - £ 2.259

Stock Levels
400 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    65.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 35.0 mm

10200476

Price Range
£ 1.9321 - £ 1.9023

Stock Levels
1600 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 8.0 mm M5 12.0 mm

10494486

Price Range
£ 1.3628 - £ 1.3361

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 7.0 mm M4 40.0 mm

10200339

Price Range
£ 1.7983 - £ 1.7537

Stock Levels
34783 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 8.0 mm M5 50.0 mm

10226407

Price Range
£ 2.115 - £ 2.0337

Stock Levels
6025 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 8.0 mm M5 50.0 mm

10226414

Price Range
£ 2.9311 - £ 2.8761

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 13.0 mm M8 70.0 mm

10226759

Price Range
£ 5.6422 - £ 5.532

Stock Levels
130 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    15.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 8.0 mm M5 70.0 mm

10097007

Price Range
£ 2.8206 - £ 2.764

Stock Levels
3574 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.0 mm M3 9.0 mm

10225721

Price Range
£ 0.3351 - £ 0.3211

Stock Levels
2100 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    9.0 mm
  • Thread Length
    4.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.0 mm M3 50.0 mm

10225899

Price Range
£ 1.1088 - £ 1.0641

Stock Levels
1700 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.5 mm M3 50.0 mm

10225929

Price Range
£ 1.555 - £ 1.4999

Stock Levels
25 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 10.0 mm M6 50.0 mm

10226612

Price Range
£ 2.8761 - £ 2.8211

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    12.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 10.0 mm M6 50.0 mm

10226629

Price Range
£ 3.8669 - £ 3.7843

Stock Levels
2800 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    12.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 8.0 mm M5 55.0 mm

10226421

Price Range
£ 3.2459 - £ 3.175

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    55.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 10.0 mm M6 55.0 mm

10226636

Price Range
£ 3.3593 - £ 3.3026

Stock Levels
150 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    55.0 mm
  • Thread Length
    12.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.0 mm M3 60.0 mm

10225936

Price Range
£ 1.0985 - £ 1.0545

Stock Levels
3950 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.0 mm M3 60.0 mm

10225943

Price Range
£ 1.2232 - £ 1.1736

Stock Levels
1150 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated