Menu Search

Standoff Twist Ties

In stock

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Series Code: SR2051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
737 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Size Colour Maximum Compatible Cable Diameter Mounting Method View
£ 0.2275 - £ 0.2808 6000 In stock
Natural
10.2 mm
Adhesive
10011034 £ 0.2388 - £ 0.2949 Request the lead time here
Natural
Adhesive
£ 0.0482 - £ 0.06 Request the lead time here
7.9 mm
Natural
7.6 mm
Fir Tree
£ 0.0482 - £ 0.06 Request the lead time here
7.9 mm
Natural
7.6 mm
Fir Tree
£ 0.0579 - £ 0.072 Request the lead time here
7.9 mm
Natural
7.6 mm
Fir Tree
£ 0.2289 - £ 0.2624 Request the lead time here
Natural
Press-Fit
10000533 £ 0.2289 - £ 0.2624 Request the lead time here
Natural
Press-Fit
£ 0.0555 - £ 0.069 Request the lead time here
7.9 mm
Natural
7.6 mm
Fir Tree
£ 0.0666 - £ 0.0829 Request the lead time here
7.9 mm
Natural
7.6 mm
Fir Tree
£ 0.0555 - £ 0.069 Request the lead time here
7.9 mm
Natural
7.6 mm
Fir Tree
£ 0.0555 - £ 0.069 Request the lead time here
7.9 mm
Natural
10.2 mm
Fir Tree
£ 0.0482 - £ 0.06 Request the lead time here
7.9 mm
Natural
10.2 mm
Fir Tree
£ 0.0482 - £ 0.06 2000 In stock
Natural
Press-Fit
£ 0.0579 - £ 0.072 Request the lead time here
7.9 mm
Natural
20.3 mm
Fir Tree
£ 0.0579 - £ 0.072 Request the lead time here
7.9 mm
Natural
20.3 mm
Fir Tree
£ 0.0579 - £ 0.072 4000 In stock
7.9 mm
Natural
20.3 mm
Fir Tree
£ 0.0973 - £ 0.1081 5973 In stock
7.9 mm
Natural
20.3 mm
Fir Tree
£ 0.1119 - £ 0.1244 Request the lead time here
7.9 mm
Natural
20.3 mm
Fir Tree
10032411 £ 0.0555 - £ 0.069 26000 In stock
6.4 mm
Natural
12.7 mm
Fir Tree
£ 0.0579 - £ 0.072 Request the lead time here
7.9 mm
Natural
15.2 mm
Fir Tree
  • of 37
Twist Ties Adhesive 10.2 mm PA Natural

10011041

Price Range
£ 0.2808 - £ 0.2275

Stock Levels
6000 In stock
Attributes
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Base Length
    25.4 mm
  • Base Width
    25.4 mm
  • Overall Height
    32.5 mm
Twist Ties 7.6 mm 10.2 mm 45.3 mm Nylon 6/6 Natural

10011034

Price Range
£ 0.2949 - £ 0.2388

Stock Levels
Request the lead time here
Attributes
  • Base Length
    25.4 mm
  • Base Width
    25.4 mm
  • Overall Height
    45.3 mm
  • Spacer Length
    19.1 mm
  • Colour
    Natural
Twist Ties 10.0 mm 5.1 mm 7.6 mm PA Natural

10033715

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Overall Height
    37.8 mm
  • Spacer Length
    10.0 mm
Twist Ties 12.0 mm 5.1 mm 7.6 mm PA Natural

10033722

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Overall Height
    39.8 mm
  • Spacer Length
    12.0 mm
Twist Ties 31.8 mm 5.1 mm 7.6 mm PA Natural

10488010

Price Range
£ 0.072 - £ 0.0579

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Overall Height
    59.6 mm
  • Spacer Length
    31.8 mm
Twist Ties 10.2 mm 12.7 mm 46.8 mm Nylon 6/6 Natural

10000540

Price Range
£ 0.2624 - £ 0.2289

Stock Levels
Request the lead time here
Attributes
  • Base Length
    11.1 mm
  • Base Width
    8.3 mm
  • Overall Height
    46.8 mm
  • Spacer Length
    9.5 mm
  • Colour
    Natural
Twist Ties 10.2 mm 12.7 mm 43.7 mm Nylon 6/6 Natural

10000533

Price Range
£ 0.2624 - £ 0.2289

Stock Levels
Request the lead time here
Attributes
  • Base Length
    11.1 mm
  • Base Width
    8.3 mm
  • Overall Height
    43.7 mm
  • Spacer Length
    6.4 mm
  • Colour
    Natural
Twist Ties Fir Tree 7.6 mm PA Natural

10636060

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Overall Height
    37.8 mm
  • Spacer Length
    10.0 mm
Twist Ties 4.0 mm 5.1 mm 7.6 mm PA Natural

10033753

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Overall Height
    31.8 mm
  • Spacer Length
    4.0 mm
Twist Ties 12.7 mm 5.1 mm 7.6 mm PA Natural

10030851

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Overall Height
    40.5 mm
  • Spacer Length
    12.7 mm
Twist Ties 10.0 mm 7.6 mm 10.2 mm PA Natural

10033791

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Overall Height
    41.8 mm
  • Spacer Length
    10.0 mm
Twist Ties 25.4 mm 7.6 mm 10.2 mm PA Natural

10030875

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Overall Height
    57.2 mm
  • Spacer Length
    25.4 mm
Twist Ties 23.1 mm 4.8 mm Nylon 6/6 Natural

10030912

Price Range
£ 0.06 - £ 0.0482

Stock Levels
2000 In stock
Attributes
  • Overall Height
    36.6 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Mounting Method
    Press-Fit
  • Full Material
    Polyamide 66
Twist Ties 10.0 mm 17.8 mm 20.3 mm PA Natural

10034057

Price Range
£ 0.072 - £ 0.0579

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Overall Height
    55.5 mm
  • Spacer Length
    10.0 mm
Twist Ties 12.0 mm 17.8 mm 20.3 mm PA Natural

10034071

Price Range
£ 0.072 - £ 0.0579

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Overall Height
    57.5 mm
  • Spacer Length
    12.0 mm
Twist Ties 31.8 mm 17.8 mm 20.3 mm PA Natural

10488041

Price Range
£ 0.072 - £ 0.0579

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Overall Height
    77.3 mm
  • Spacer Length
    31.8 mm
Twist Ties 4.0 mm 17.8 mm 20.3 mm PA Natural

10034095

Price Range
£ 0.1081 - £ 0.0973

Stock Levels
5973 In stock
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Overall Height
    49.5 mm
  • Spacer Length
    4.0 mm
Twist Ties 12.7 mm 17.8 mm 20.3 mm PA Natural

10031179

Price Range
£ 0.1244 - £ 0.1119

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Overall Height
    58.2 mm
  • Spacer Length
    12.7 mm
Twist Ties Fir Tree 12.7 mm PA Natural

10032411

Price Range
£ 0.069 - £ 0.0555

Stock Levels
26000 In stock
Attributes
  • Compatible Hole Size
    6.4 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Overall Height
    42.0 mm
  • Spacer Length
    3.2 mm
Twist Ties 10.0 mm 12.7 mm 15.2 mm PA Natural

10033968

Price Range
£ 0.072 - £ 0.0579

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Overall Height
    51.2 mm
  • Spacer Length
    10.0 mm