Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.06 |
10000 + | £ 0.0482 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Size | 0.157 in |
---|---|
Compatible Hole Size | 4.0 mm |
Minimum Compatible Cable Diameter | 0.201 in |
Minimum Compatible Cable Diameter | 5.1 mm |
Maximum Compatible Cable Diameter | 7.6 mm |
Maximum Compatible Cable Diameter | 0.299 in |
Compatible Panel Thickness Range | 0.8 - 2.0 mm |
Compatible Panel Thickness Range | 0.031 - 0.079 in |
Base Width | 0.563 in |
Base Width | 14.3 mm |
Overall Height | 39.5 mm |
Overall Height | 1.555 in |
Spacer Length | 12.0 mm |
Spacer Length | 0.472 in |
Colour | Natural |
Mounting Method | Clip On |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E71558 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue