Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.072 |
10000 + | £ 0.0579 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Size | 7.9 mm |
---|---|
Compatible Hole Size | 0.311 in |
Minimum Compatible Cable Diameter | 0.5 in |
Minimum Compatible Cable Diameter | 12.7 mm |
Maximum Compatible Cable Diameter | 15.2 mm |
Maximum Compatible Cable Diameter | 0.598 in |
Overall Height | 2.622 in |
Overall Height | 66.6 mm |
Spacer Length | 25.4 mm |
Spacer Length | 1 in |
Colour | Natural |
Mounting Method | Fir Tree |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E71558 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue