10363294
23EZS0250C0040
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1624 |
| 5000 - 9999 | £ 0.1423 |
| 10000 + | £ 0.1231 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Size | 0.157 in |
|---|---|
| Compatible Hole Size | 4.0 mm |
| Maximum Compatible Cable Diameter | 0.250 in |
| Maximum Compatible Cable Diameter | 6.4 mm |
| Compatible Panel Thickness Range | 0.063 in |
| Compatible Panel Thickness Range | 1.6 mm |
| Base Width | 7.9 mm |
| Base Width | 0.311 in |
| Overall Height | 34.9 mm |
| Overall Height | 1.374 in |
| Spacer Length | 0.039 in |
| Spacer Length | 1.0 mm |
| Colour | Natural |
| Mounting Method | Snap-In |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue