Menu Search

Standoff Cable Harness

In stock

The Standoff Cable Harness is a cutting-edge cable management solution designed to streamline and organize cables in a wide range of applications. With its innovative design and exceptional functionality, this harness offers numerous benefits and is commonly used in industries such as automotive, aerospace, and industrial equipment manufacturing.

One of the main characteristics of the Standoff Cable Harness is its versatility. This harness is meticulously crafted using high-quality materials such as nylon or polyester, ensuring durability and longevity. The unique standoff design of the harness incorporates multiple mounting points, providing secure and reliable cable routing. The adjustable nature of the harness allows for customizable cable positioning, ensuring neat and organized cable management. Additionally, the Standoff Cable Harness is built with integrated cable protection features, such as flexible channels and strain relief, ensuring the cables are safely secured and protected against damage or wear.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR2120

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
93 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Spacer Height Compatible Hole Diameter Inside Height Compatible Panel Thickness Range View
10024850 £ 0.0854 - £ 0.0947 Request the lead time here
13.7 mm
12.0 mm
4.8 mm
13.7 mm
1.6 mm
£ 0.1466 - £ 0.1716 635 In stock
13.6 mm
20.6 mm
£ 0.0854 - £ 0.0947 Request the lead time here
13.7 mm
28.0 mm
4.0 mm
13.7 mm
1.6 mm
10025345 £ 0.0854 - £ 0.0947 Request the lead time here
13.7 mm
16.0 mm
5.5 mm
13.7 mm
1.6 mm
£ 0.0983 - £ 0.1089 Request the lead time here
13.7 mm
18.0 mm
4.0 mm
13.7 mm
1.6 mm
£ 0.0854 - £ 0.0947 Request the lead time here
13.7 mm
18.0 mm
4.0 mm
13.7 mm
1.6 mm
£ 0.0854 - £ 0.0947 Request the lead time here
13.7 mm
22.0 mm
4.0 mm
13.7 mm
1.6 mm
10025208 £ 0.0854 - £ 0.0947 3000 In stock
13.7 mm
26.0 mm
4.0 mm
13.7 mm
1.6 mm
£ 0.0983 - £ 0.1089 Request the lead time here
13.7 mm
18.0 mm
5.5 mm
13.7 mm
1.6 mm
10025581 £ 0.1667 - £ 0.1903 Request the lead time here
13.6 mm
13.6 mm
£ 0.1325 - £ 0.138 Request the lead time here
13.6 mm
13.6 mm
£ 0.2363 - £ 0.2699 1000 In stock
13.7 mm
9.5 mm
4.8 mm
13.7 mm
0.8 - 2.0 mm
£ 0.1474 - £ 0.153 2000 In stock
13.6 mm
13.6 mm
  • of 5
Collar Clamp Clip On 12.0 mm 13.3 mm PA Natural

10024850

Price Range
£ 0.0947 - £ 0.0854

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.8 mm
  • Spacer Height
    12.0 mm
  • Inside Height
    13.7 mm
Collar Clamp 9.5 mm Nylon 6/6 Natural

10025642

Price Range
£ 0.1716 - £ 0.1466

Stock Levels
635 In stock
Attributes
  • Inside Height
    20.6 mm
  • Inside Width
    13.6 mm
  • Colour
    Natural
  • Operating Temperature Range
    -40 - 85 °C
  • Material Flammability Standard
    UL94 V-2
Collar Clamp Clip On 28.0 mm 13.3 mm PA Natural

10025222

Price Range
£ 0.0947 - £ 0.0854

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.0 mm
  • Spacer Height
    28.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 16.0 mm 13.3 mm PA Natural

10025345

Price Range
£ 0.0947 - £ 0.0854

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    16.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 18.0 mm 13.3 mm PA Natural

10025147

Price Range
£ 0.1089 - £ 0.0983

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.0 mm
  • Spacer Height
    18.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 18.0 mm 13.3 mm PA Natural

10025130

Price Range
£ 0.0947 - £ 0.0854

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.0 mm
  • Spacer Height
    18.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 22.0 mm 13.3 mm PA Natural

10025161

Price Range
£ 0.0947 - £ 0.0854

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.0 mm
  • Spacer Height
    22.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 26.0 mm 13.3 mm PA Natural

10025208

Price Range
£ 0.0947 - £ 0.0854

Stock Levels
3000 In stock
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.0 mm
  • Spacer Height
    26.0 mm
  • Inside Height
    13.7 mm
Collar Clamp Clip On 18.0 mm 13.3 mm PA Natural

10025376

Price Range
£ 0.1089 - £ 0.0983

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    13.3 mm
  • Compatible Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    5.5 mm
  • Spacer Height
    18.0 mm
  • Inside Height
    13.7 mm
Collar Clamp 12.7 mm Nylon 6/6 Natural

10025581

Price Range
£ 0.1903 - £ 0.1667

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    13.6 mm
  • Inside Width
    13.6 mm
  • Colour
    Natural
  • Operating Temperature Range
    -40 - 85 °C
  • Material Flammability Standard
    UL94 V-2
Collar Clamp 25.4 mm Nylon 6/6 Natural

10025536

Price Range
£ 0.138 - £ 0.1325

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    13.6 mm
  • Inside Width
    13.6 mm
  • Colour
    Natural
  • Operating Temperature Range
    -40 - 85 °C
  • Material Flammability Standard
    UL94 V-2
Collar Clamp Clip On 9.5 mm 13.6 mm PA Natural

10025574

Price Range
£ 0.2699 - £ 0.2363

Stock Levels
1000 In stock
Attributes
  • Compatible Cable Diameter Range
    13.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Compatible Hole Diameter
    4.8 mm
  • Spacer Height
    9.5 mm
  • Inside Height
    13.7 mm
Collar Clamp 12.7 mm Nylon 6/6 Natural

10170687

Price Range
£ 0.153 - £ 0.1474

Stock Levels
2000 In stock
Attributes
  • Inside Height
    13.6 mm
  • Inside Width
    13.6 mm
  • Colour
    Natural
  • Operating Temperature Range
    -40 - 85 °C
  • Material Flammability Standard
    UL94 V-2